Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | s | Db | a | d | Withstand Load (N) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRUSN-8-N | M8 | 1.25 | 14 | 1.5 | 4.76 | 1.2 | 1.5 | 2 | 1 | 0.73 | 9.48 | CAD | Cart |
BRUSN-10-N | M10 | 1.5 | 16 | 1.7 | 5.56 | 1.5 | 2.5 | 4 | 1 | 1.2 | 9.48 | CAD | Cart |
BRUSN-16-N | M16 | 2 | 25 | 2.8 | 8.73 | 2 | 3 | 7 | 1 | 5.1 | 12.29 | CAD | Cart |
BRUSN-20-N | M20 | 2.5 | 30 | 3.5 | 10.32 | 3 | 3.5 | 11 | 1 | 9.5 | 13.23 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Set screw type ball rollers for upward applications.
- We offer a full lineup of this type of ball roller. You can select from the following body and main ball combinations:stainless steel, polyacetal, and PEEK.
- BRUSS has a small coefficient of friction and can move workpiece with less force.Ball Rollers : Characteristics
- BRUSP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
- BRUSN-N and BRUSP-P have drain holes and are intended for food production lines and other applications that require cleaning.
Material/Finish
BRUSN-N | |
---|---|
Main Body | Polyacetal/White |
Main Ball | Polyacetal/White |
Sub Ball | SUS440C(Hardness 55HRC or Higher) |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesPrecautions for Use
- BRUSS is for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.
- BRUSN-N and BRUSP-P can be used in upward, downward, and sideward applications.