Ball Rollers (Ball Transfers)

About Ball Rollers (Ball Transfers)

Ball rollers are machine elements which can easily convey heavy objects by exposing part of their rotating balls (main balls) on the surface.
NBK ball rollers realize smooth ball rotation by covering the main balls with multiple sub-balls.
With a low coefficient of friction, workpieces can be conveyed with minimal force. With smooth rotation in any direction over 360°, changing conveyance direction is also easy.
These products are used for applications including conveyance of pallets and products between equipment and processes, as well as mounting and removing heavy molds and jigs.

Selection Conditions
  • Select Thread SizeM8
Image Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type
Part Name Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type
Part Number BRUSS-8-S BRUSS-8-N BRUSS-8-P BRUSN-8-N BRUSP-8-P BRUHS-8-S BRUHS-8-N BRUHN-8-N BRUHP-8-P
Feature Compact
All Stainless Steel
Compact
Plastic Ball
Compact
PEEK Ball
Compact
Plastic
With Drain Hole
Compact
PEEK
With Drain Hole
All Stainless Steel Plastic Ball Plastic
With Drain Hole
PEEK
With Drain Hole
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Polyacetal PEEK SUS304 SUS304 Polyacetal PEEK
Surface Treatment - - - - - - - - -
Thread Size M8 M8 M8 M8 M8 M8 M8 M8 M8
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List BRUSS-8-S BRUSS-8-N BRUSS-8-P BRUSN-8-N BRUSP-8-P BRUHS-8-S BRUHS-8-N BRUHN-8-N BRUHP-8-P
Image Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function
Part Name Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function
Part Number BRPSS-8-S BRPSS-8-N
Feature With Plunger Function With Plunger Function
Plastic Ball
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - -
Thread Size M8 M8
CAD CAD CAD
Specifications Specifications Specifications
List BRPSS-8-S BRPSS-8-N

Products related to Ball Rollers (Ball Transfers)

Image Specialty Wrenches for Ball Rollers
Part Name Specialty Wrenches for Ball Rollers
Part Number BRW
Feature For BRUCS
BRPMS
Wrench
CAD CAD
Specifications Specifications
List BRW-10 BRW-12 BRW-16 BRW-20