• Clamp Levers

LEM

Plastic Clamp Lever, Male Screw

Plastic Clamp Lever

Dimension Drawing

LEMPlastic Clamp Levers, Male Screw寸法図

*1: Setscrew head shapes have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Select

M(coarse)
All
M3
M4
M5
M6
M8
M10
M12
Lm
All
6
8
10
12
16
20
25
32
40
50
63
80
Lever Part
Color
All
BK
OR
SG

Unit : mm

Part Number M(coarse) Lm R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
CAD RFQ
LEM-3-6-BK M3 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-6-OR M3 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-6-SG M3 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-8-BK M3 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-8-OR M3 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-8-SG M3 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-10-BK M3 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-10-OR M3 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-10-SG M3 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-12-BK M3 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-12-OR M3 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-12-SG M3 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-16-BK M3 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-16-OR M3 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-16-SG M3 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-4-10-BK M4 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-10-OR M4 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-10-SG M4 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-12-BK M4 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-12-OR M4 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-12-SG M4 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-16-BK M4 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-16-OR M4 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-16-SG M4 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-20-BK M4 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-20-OR M4 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-20-SG M4 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-25-BK M4 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEM-4-25-OR M4 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEM-4-25-SG M4 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEM-4-32-BK M4 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEM-4-32-OR M4 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEM-4-32-SG M4 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEM-5-12-BK M5 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-12-OR M5 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-12-SG M5 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-16-BK M5 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-16-OR M5 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-16-SG M5 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-20-BK M5 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-20-OR M5 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-20-SG M5 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-25-BK M5 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 17 CAD RFQ
LEM-5-25-OR M5 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 17 CAD RFQ
LEM-5-25-SG M5 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 17 CAD RFQ
LEM-5-32-BK M5 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 18 CAD RFQ
LEM-5-32-OR M5 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 18 CAD RFQ
LEM-5-32-SG M5 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 18 CAD RFQ
LEM-5-40-BK M5 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 19 CAD RFQ
LEM-5-40-OR M5 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 19 CAD RFQ
LEM-5-40-SG M5 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 19 CAD RFQ
LEM-5-50-BK M5 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 20 CAD RFQ
LEM-5-50-OR M5 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 20 CAD RFQ
LEM-5-50-SG M5 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 20 CAD RFQ
LEM-6-12-BK M6 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEM-6-12-OR M6 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEM-6-12-SG M6 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEM-6-16-BK M6 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEM-6-16-OR M6 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEM-6-16-SG M6 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEM-6-20-BK M6 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 17 CAD RFQ
LEM-6-20-OR M6 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 17 CAD RFQ
LEM-6-20-SG M6 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 17 CAD RFQ
LEM-6-25-BK M6 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 18 CAD RFQ
LEM-6-25-OR M6 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 18 CAD RFQ
LEM-6-25-SG M6 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 18 CAD RFQ
LEM-6-32-BK M6 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 19 CAD RFQ
LEM-6-32-OR M6 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 19 CAD RFQ
LEM-6-32-SG M6 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 19 CAD RFQ
LEM-6-40-BK M6 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 21 CAD RFQ
LEM-6-40-OR M6 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 21 CAD RFQ
LEM-6-40-SG M6 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 21 CAD RFQ
LEM-6-50-BK M6 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 22 CAD RFQ
LEM-6-50-OR M6 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 22 CAD RFQ
LEM-6-50-SG M6 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 22 CAD RFQ
LEM-6B-12-BK M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 35 CAD RFQ
LEM-6B-12-OR M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 35 CAD RFQ
LEM-6B-12-SG M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 35 CAD RFQ
LEM-6B-16-BK M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 36 CAD RFQ
LEM-6B-16-OR M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 36 CAD RFQ
LEM-6B-16-SG M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 36 CAD RFQ
LEM-6B-20-BK M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 37 CAD RFQ
LEM-6B-20-OR M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 37 CAD RFQ
LEM-6B-20-SG M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 37 CAD RFQ
LEM-6B-25-BK M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 38 CAD RFQ
LEM-6B-25-OR M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 38 CAD RFQ
LEM-6B-25-SG M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 38 CAD RFQ
LEM-6B-32-BK M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 39 CAD RFQ
LEM-6B-32-OR M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 39 CAD RFQ
LEM-6B-32-SG M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 39 CAD RFQ
LEM-6B-40-BK M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 41 CAD RFQ
LEM-6B-40-OR M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 41 CAD RFQ
LEM-6B-40-SG M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 41 CAD RFQ
LEM-6B-50-BK M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 42 CAD RFQ
LEM-6B-50-OR M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 42 CAD RFQ
LEM-6B-50-SG M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 42 CAD RFQ
LEM-6B-63-BK M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 44 CAD RFQ
LEM-6B-63-OR M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 44 CAD RFQ
LEM-6B-63-SG M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 44 CAD RFQ
LEM-8-12-BK M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 38 CAD RFQ
LEM-8-12-OR M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 38 CAD RFQ
LEM-8-12-SG M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 38 CAD RFQ
LEM-8-16-BK M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 39 CAD RFQ
LEM-8-16-OR M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 39 CAD RFQ
LEM-8-16-SG M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 39 CAD RFQ
LEM-8-20-BK M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 40 CAD RFQ
LEM-8-20-OR M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 40 CAD RFQ
LEM-8-20-SG M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 40 CAD RFQ
LEM-8-25-BK M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 42 CAD RFQ
LEM-8-25-OR M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 42 CAD RFQ
LEM-8-25-SG M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 42 CAD RFQ
LEM-8-32-BK M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 43 CAD RFQ
LEM-8-32-OR M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 43 CAD RFQ
LEM-8-32-SG M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 43 CAD RFQ
LEM-8-40-BK M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 46 CAD RFQ
LEM-8-40-OR M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 46 CAD RFQ
LEM-8-40-SG M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 46 CAD RFQ
LEM-8-50-BK M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 49 CAD RFQ
LEM-8-50-OR M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 49 CAD RFQ
LEM-8-50-SG M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 49 CAD RFQ
LEM-8-63-BK M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 53 CAD RFQ
LEM-8-63-OR M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 53 CAD RFQ
LEM-8-63-SG M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 53 CAD RFQ
LEM-8B-16-BK M8 16 78 55.4 59.4 36 8 21 16 26 100 7 BK 61 CAD RFQ
LEM-8B-16-OR M8 16 78 55.4 59.4 36 8 21 16 26 100 7 OR 61 CAD RFQ
LEM-8B-16-SG M8 16 78 55.4 59.4 36 8 21 16 26 100 7 SG 61 CAD RFQ
LEM-8B-20-BK M8 20 78 55.4 59.4 36 8 21 16 26 100 7 BK 62 CAD RFQ
LEM-8B-20-OR M8 20 78 55.4 59.4 36 8 21 16 26 100 7 OR 62 CAD RFQ
LEM-8B-20-SG M8 20 78 55.4 59.4 36 8 21 16 26 100 7 SG 62 CAD RFQ
LEM-8B-25-BK M8 25 78 55.4 59.4 36 8 21 16 26 100 7 BK 63 CAD RFQ
LEM-8B-25-OR M8 25 78 55.4 59.4 36 8 21 16 26 100 7 OR 63 CAD RFQ
LEM-8B-25-SG M8 25 78 55.4 59.4 36 8 21 16 26 100 7 SG 63 CAD RFQ
LEM-8B-32-BK M8 32 78 55.4 59.4 36 8 21 16 26 100 7 BK 66 CAD RFQ
LEM-8B-32-OR M8 32 78 55.4 59.4 36 8 21 16 26 100 7 OR 66 CAD RFQ
LEM-8B-32-SG M8 32 78 55.4 59.4 36 8 21 16 26 100 7 SG 66 CAD RFQ
LEM-8B-40-BK M8 40 78 55.4 59.4 36 8 21 16 26 100 7 BK 70 CAD RFQ
LEM-8B-40-OR M8 40 78 55.4 59.4 36 8 21 16 26 100 7 OR 70 CAD RFQ
LEM-8B-40-SG M8 40 78 55.4 59.4 36 8 21 16 26 100 7 SG 70 CAD RFQ
LEM-8B-50-BK M8 50 78 55.4 59.4 36 8 21 16 26 100 7 BK 73 CAD RFQ
LEM-8B-50-OR M8 50 78 55.4 59.4 36 8 21 16 26 100 7 OR 73 CAD RFQ
LEM-8B-50-SG M8 50 78 55.4 59.4 36 8 21 16 26 100 7 SG 73 CAD RFQ
LEM-8B-63-BK M8 63 78 55.4 59.4 36 8 21 16 26 100 7 BK 77 CAD RFQ
LEM-8B-63-OR M8 63 78 55.4 59.4 36 8 21 16 26 100 7 OR 77 CAD RFQ
LEM-8B-63-SG M8 63 78 55.4 59.4 36 8 21 16 26 100 7 SG 77 CAD RFQ
LEM-8B-80-BK M8 80 78 55.4 59.4 36 8 21 16 26 100 7 BK 82 CAD RFQ
LEM-8B-80-OR M8 80 78 55.4 59.4 36 8 21 16 26 100 7 OR 82 CAD RFQ
LEM-8B-80-SG M8 80 78 55.4 59.4 36 8 21 16 26 100 7 SG 82 CAD RFQ
LEM-10A-20-BK M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 43 CAD RFQ
LEM-10A-20-OR M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 43 CAD RFQ
LEM-10A-20-SG M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 43 CAD RFQ
LEM-10A-25-BK M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 46 CAD RFQ
LEM-10A-25-OR M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 46 CAD RFQ
LEM-10A-25-SG M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 46 CAD RFQ
LEM-10A-32-BK M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 50 CAD RFQ
LEM-10A-32-OR M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 50 CAD RFQ
LEM-10A-32-SG M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 50 CAD RFQ
LEM-10A-40-BK M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 52 CAD RFQ
LEM-10A-40-OR M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 52 CAD RFQ
LEM-10A-40-SG M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 52 CAD RFQ
LEM-10A-50-BK M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 57 CAD RFQ
LEM-10A-50-OR M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 57 CAD RFQ
LEM-10A-50-SG M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 57 CAD RFQ
LEM-10A-63-BK M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 64 CAD RFQ
LEM-10A-63-OR M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 64 CAD RFQ
LEM-10A-63-SG M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 64 CAD RFQ
LEM-10A-80-BK M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 84 CAD RFQ
LEM-10A-80-OR M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 84 CAD RFQ
LEM-10A-80-SG M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 84 CAD RFQ
LEM-10-16-BK M10 16 78 55.4 59.4 36 8 21 16 26 200 11 BK 65 CAD RFQ
LEM-10-16-OR M10 16 78 55.4 59.4 36 8 21 16 26 200 11 OR 65 CAD RFQ
LEM-10-16-SG M10 16 78 55.4 59.4 36 8 21 16 26 200 11 SG 65 CAD RFQ
LEM-10-20-BK M10 20 78 55.4 59.4 36 8 21 16 26 200 11 BK 66 CAD RFQ
LEM-10-20-OR M10 20 78 55.4 59.4 36 8 21 16 26 200 11 OR 66 CAD RFQ
LEM-10-20-SG M10 20 78 55.4 59.4 36 8 21 16 26 200 11 SG 66 CAD RFQ
LEM-10-25-BK M10 25 78 55.4 59.4 36 8 21 16 26 200 11 BK 69 CAD RFQ
LEM-10-25-OR M10 25 78 55.4 59.4 36 8 21 16 26 200 11 OR 69 CAD RFQ
LEM-10-25-SG M10 25 78 55.4 59.4 36 8 21 16 26 200 11 SG 69 CAD RFQ
LEM-10-32-BK M10 32 78 55.4 59.4 36 8 21 16 26 200 11 BK 72 CAD RFQ
LEM-10-32-OR M10 32 78 55.4 59.4 36 8 21 16 26 200 11 OR 72 CAD RFQ
LEM-10-32-SG M10 32 78 55.4 59.4 36 8 21 16 26 200 11 SG 72 CAD RFQ
LEM-10-40-BK M10 40 78 55.4 59.4 36 8 21 16 26 200 11 BK 76 CAD RFQ
LEM-10-40-OR M10 40 78 55.4 59.4 36 8 21 16 26 200 11 OR 76 CAD RFQ
LEM-10-40-SG M10 40 78 55.4 59.4 36 8 21 16 26 200 11 SG 76 CAD RFQ
LEM-10-50-BK M10 50 78 55.4 59.4 36 8 21 16 26 200 11 BK 81 CAD RFQ
LEM-10-50-OR M10 50 78 55.4 59.4 36 8 21 16 26 200 11 OR 81 CAD RFQ
LEM-10-50-SG M10 50 78 55.4 59.4 36 8 21 16 26 200 11 SG 81 CAD RFQ
LEM-10-63-BK M10 63 78 55.4 59.4 36 8 21 16 26 200 11 BK 88 CAD RFQ
LEM-10-63-OR M10 63 78 55.4 59.4 36 8 21 16 26 200 11 OR 88 CAD RFQ
LEM-10-63-SG M10 63 78 55.4 59.4 36 8 21 16 26 200 11 SG 88 CAD RFQ
LEM-10-80-BK M10 80 78 55.4 59.4 36 8 21 16 26 200 11 BK 96 CAD RFQ
LEM-10-80-OR M10 80 78 55.4 59.4 36 8 21 16 26 200 11 OR 96 CAD RFQ
LEM-10-80-SG M10 80 78 55.4 59.4 36 8 21 16 26 200 11 SG 96 CAD RFQ
LEM-12A-25-BK M12 25 78 55.4 59.4 36 8 21 16 26 350 16 BK 75 CAD RFQ
LEM-12A-25-OR M12 25 78 55.4 59.4 36 8 21 16 26 350 16 OR 75 CAD RFQ
LEM-12A-25-SG M12 25 78 55.4 59.4 36 8 21 16 26 350 16 SG 75 CAD RFQ
LEM-12A-32-BK M12 32 78 55.4 59.4 36 8 21 16 26 350 16 BK 80 CAD RFQ
LEM-12A-32-OR M12 32 78 55.4 59.4 36 8 21 16 26 350 16 OR 80 CAD RFQ
LEM-12A-32-SG M12 32 78 55.4 59.4 36 8 21 16 26 350 16 SG 80 CAD RFQ
LEM-12A-40-BK M12 40 78 55.4 59.4 36 8 21 16 26 350 16 BK 86 CAD RFQ
LEM-12A-40-OR M12 40 78 55.4 59.4 36 8 21 16 26 350 16 OR 86 CAD RFQ
LEM-12A-40-SG M12 40 78 55.4 59.4 36 8 21 16 26 350 16 SG 86 CAD RFQ
LEM-12A-50-BK M12 50 78 55.4 59.4 36 8 21 16 26 350 16 BK 93 CAD RFQ
LEM-12A-50-OR M12 50 78 55.4 59.4 36 8 21 16 26 350 16 OR 93 CAD RFQ
LEM-12A-50-SG M12 50 78 55.4 59.4 36 8 21 16 26 350 16 SG 93 CAD RFQ
LEM-12A-63-BK M12 63 78 55.4 59.4 36 8 21 16 26 350 16 BK 101 CAD RFQ
LEM-12A-63-OR M12 63 78 55.4 59.4 36 8 21 16 26 350 16 OR 101 CAD RFQ
LEM-12A-63-SG M12 63 78 55.4 59.4 36 8 21 16 26 350 16 SG 101 CAD RFQ
LEM-12A-80-BK M12 80 78 55.4 59.4 36 8 21 16 26 350 16 BK 113 CAD RFQ
LEM-12A-80-OR M12 80 78 55.4 59.4 36 8 21 16 26 350 16 OR 113 CAD RFQ
LEM-12A-80-SG M12 80 78 55.4 59.4 36 8 21 16 26 350 16 SG 113 CAD RFQ
LEM-12-25-BK M12 25 92 66 70 43 11 25 19 28 290 16 BK 112 CAD RFQ
LEM-12-25-OR M12 25 92 66 70 43 11 25 19 28 290 16 OR 112 CAD RFQ
LEM-12-25-SG M12 25 92 66 70 43 11 25 19 28 290 16 SG 112 CAD RFQ
LEM-12-32-BK M12 32 92 66 70 43 11 25 19 28 290 16 BK 116 CAD RFQ
LEM-12-32-OR M12 32 92 66 70 43 11 25 19 28 290 16 OR 116 CAD RFQ
LEM-12-32-SG M12 32 92 66 70 43 11 25 19 28 290 16 SG 116 CAD RFQ
LEM-12-40-BK M12 40 92 66 70 43 11 25 19 28 290 16 BK 121 CAD RFQ
LEM-12-40-OR M12 40 92 66 70 43 11 25 19 28 290 16 OR 121 CAD RFQ
LEM-12-40-SG M12 40 92 66 70 43 11 25 19 28 290 16 SG 121 CAD RFQ
LEM-12-50-BK M12 50 92 66 70 43 11 25 19 28 290 16 BK 128 CAD RFQ
LEM-12-50-OR M12 50 92 66 70 43 11 25 19 28 290 16 OR 128 CAD RFQ
LEM-12-50-SG M12 50 92 66 70 43 11 25 19 28 290 16 SG 128 CAD RFQ
LEM-12-63-BK M12 63 92 66 70 43 11 25 19 28 290 16 BK 138 CAD RFQ
LEM-12-63-OR M12 63 92 66 70 43 11 25 19 28 290 16 OR 138 CAD RFQ
LEM-12-63-SG M12 63 92 66 70 43 11 25 19 28 290 16 SG 138 CAD RFQ
LEM-12-80-BK M12 80 92 66 70 43 11 25 19 28 290 16 BK 149 CAD RFQ
LEM-12-80-OR M12 80 92 66 70 43 11 25 19 28 290 16 OR 149 CAD RFQ
LEM-12-80-SG M12 80 92 66 70 43 11 25 19 28 290 16 SG 149 CAD RFQ
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
LEM
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Setscrew Steel
Ferrosoferric Oxide Film (Black)
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire or SWPB

Characteristics

  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • A rich variety of thread sizes from M3 to M12 are available.
  • There are three types of combinations of thread part materials / surface treatments:
    LEM----Made of steel / ferrosoferric oxide film (black)
    LEME----Made of steel / electroless nickel plating
    LEMS----Made of stainless steel
  • LEME has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
  • There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

LECM LECMS which is a mini-size LEMLEMS is available.
They are compact clamp levers with rotating radius (R dimension) of 30 mm.
LECMLECMS

LEMPlastic Clamp Lever, Male Screw

Clamp levers with the lever part made of zinc die cast LDMLDMELDMS are available.

LEMPlastic Clamp Lever, Male Screw

Female screw type LEFLEFELEFS with the same shape as LEMLEMELEMS is available.
LEFLEFELEFS

LEMPlastic Clamp Lever, Male Screw