• Clamp Levers

LEMS

Plastic Clamp Lever, Male Screw

Plastic Clamp Lever

Dimension Drawing

LEMSPlastic Clamp Levers, Male Screw寸法図

*1: Setscrew head shapes have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Select

M(coarse)
All
M3
M4
M5
M6
M8
M10
M12
Lm
All
6
8
10
12
16
20
25
32
40
50
63
80
Lever Part
Color
All
BK
OR
SG

Unit : mm

Part Number M(coarse) Lm R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Mass
(g)
Lever Part
Color
CAD RFQ
LEMS-3-6-BK M3 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEMS-3-6-OR M3 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEMS-3-6-SG M3 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEMS-3-8-BK M3 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEMS-3-8-OR M3 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEMS-3-8-SG M3 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEMS-3-10-BK M3 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEMS-3-10-OR M3 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEMS-3-10-SG M3 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEMS-3-12-BK M3 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEMS-3-12-OR M3 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEMS-3-12-SG M3 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEMS-3-16-BK M3 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEMS-3-16-OR M3 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEMS-3-16-SG M3 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEMS-4-10-BK M4 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEMS-4-10-OR M4 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEMS-4-10-SG M4 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEMS-4-12-BK M4 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEMS-4-12-OR M4 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEMS-4-12-SG M4 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEMS-4-16-BK M4 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEMS-4-16-OR M4 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEMS-4-16-SG M4 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEMS-4-20-BK M4 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEMS-4-20-OR M4 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEMS-4-20-SG M4 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEMS-4-25-BK M4 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 BK CAD RFQ
LEMS-4-25-OR M4 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 OR CAD RFQ
LEMS-4-25-SG M4 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 SG CAD RFQ
LEMS-4-32-BK M4 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 BK CAD RFQ
LEMS-4-32-OR M4 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 OR CAD RFQ
LEMS-4-32-SG M4 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 SG CAD RFQ
LEMS-5-12-BK M5 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK CAD RFQ
LEMS-5-12-OR M5 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR CAD RFQ
LEMS-5-12-SG M5 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG CAD RFQ
LEMS-5-16-BK M5 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK CAD RFQ
LEMS-5-16-OR M5 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR CAD RFQ
LEMS-5-16-SG M5 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG CAD RFQ
LEMS-5-20-BK M5 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK CAD RFQ
LEMS-5-20-OR M5 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR CAD RFQ
LEMS-5-20-SG M5 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG CAD RFQ
LEMS-5-25-BK M5 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 BK CAD RFQ
LEMS-5-25-OR M5 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 OR CAD RFQ
LEMS-5-25-SG M5 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 SG CAD RFQ
LEMS-5-32-BK M5 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 BK CAD RFQ
LEMS-5-32-OR M5 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 OR CAD RFQ
LEMS-5-32-SG M5 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 SG CAD RFQ
LEMS-5-40-BK M5 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 BK CAD RFQ
LEMS-5-40-OR M5 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 OR CAD RFQ
LEMS-5-40-SG M5 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 SG CAD RFQ
LEMS-5-50-BK M5 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 BK CAD RFQ
LEMS-5-50-OR M5 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 OR CAD RFQ
LEMS-5-50-SG M5 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 SG CAD RFQ
LEMS-6-12-BK M6 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 BK CAD RFQ
LEMS-6-12-OR M6 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 OR CAD RFQ
LEMS-6-12-SG M6 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 SG CAD RFQ
LEMS-6-16-BK M6 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 BK CAD RFQ
LEMS-6-16-OR M6 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 OR CAD RFQ
LEMS-6-16-SG M6 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 SG CAD RFQ
LEMS-6-20-BK M6 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 BK CAD RFQ
LEMS-6-20-OR M6 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 OR CAD RFQ
LEMS-6-20-SG M6 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 SG CAD RFQ
LEMS-6-25-BK M6 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 BK CAD RFQ
LEMS-6-25-OR M6 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 OR CAD RFQ
LEMS-6-25-SG M6 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 SG CAD RFQ
LEMS-6-32-BK M6 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 BK CAD RFQ
LEMS-6-32-OR M6 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 OR CAD RFQ
LEMS-6-32-SG M6 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 SG CAD RFQ
LEMS-6-40-BK M6 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 BK CAD RFQ
LEMS-6-40-OR M6 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 OR CAD RFQ
LEMS-6-40-SG M6 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 SG CAD RFQ
LEMS-6-50-BK M6 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 BK CAD RFQ
LEMS-6-50-OR M6 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 OR CAD RFQ
LEMS-6-50-SG M6 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 SG CAD RFQ
LEMS-6B-16-BK M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 36 BK CAD RFQ
LEMS-6B-16-OR M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 36 OR CAD RFQ
LEMS-6B-16-SG M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 36 SG CAD RFQ
LEMS-6B-20-BK M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 37 BK CAD RFQ
LEMS-6B-20-OR M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 37 OR CAD RFQ
LEMS-6B-20-SG M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 37 SG CAD RFQ
LEMS-6B-25-BK M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 38 BK CAD RFQ
LEMS-6B-25-OR M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 38 OR CAD RFQ
LEMS-6B-25-SG M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 38 SG CAD RFQ
LEMS-6B-32-BK M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 39 BK CAD RFQ
LEMS-6B-32-OR M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 39 OR CAD RFQ
LEMS-6B-32-SG M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 39 SG CAD RFQ
LEMS-6B-40-BK M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 41 BK CAD RFQ
LEMS-6B-40-OR M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 41 OR CAD RFQ
LEMS-6B-40-SG M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 41 SG CAD RFQ
LEMS-6B-50-BK M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 42 BK CAD RFQ
LEMS-6B-50-OR M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 42 OR CAD RFQ
LEMS-6B-50-SG M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 42 SG CAD RFQ
LEMS-6B-63-BK M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 44 BK CAD RFQ
LEMS-6B-63-OR M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 44 OR CAD RFQ
LEMS-6B-63-SG M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 44 SG CAD RFQ
LEMS-8-16-BK M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 BK CAD RFQ
LEMS-8-16-OR M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 OR CAD RFQ
LEMS-8-16-SG M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 SG CAD RFQ
LEMS-8-20-BK M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 BK CAD RFQ
LEMS-8-20-OR M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 OR CAD RFQ
LEMS-8-20-SG M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 SG CAD RFQ
LEMS-8-25-BK M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 BK CAD RFQ
LEMS-8-25-OR M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 OR CAD RFQ
LEMS-8-25-SG M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 SG CAD RFQ
LEMS-8-32-BK M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 BK CAD RFQ
LEMS-8-32-OR M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 OR CAD RFQ
LEMS-8-32-SG M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 SG CAD RFQ
LEMS-8-40-BK M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 BK CAD RFQ
LEMS-8-40-OR M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 OR CAD RFQ
LEMS-8-40-SG M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 SG CAD RFQ
LEMS-8-50-BK M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 BK CAD RFQ
LEMS-8-50-OR M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 OR CAD RFQ
LEMS-8-50-SG M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 SG CAD RFQ
LEMS-8-63-BK M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 BK CAD RFQ
LEMS-8-63-OR M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 OR CAD RFQ
LEMS-8-63-SG M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 SG CAD RFQ
LEMS-8B-20-BK M8 20 78 55.4 59.4 36 8 21 16 26 100 7 62 BK CAD RFQ
LEMS-8B-20-OR M8 20 78 55.4 59.4 36 8 21 16 26 100 7 62 OR CAD RFQ
LEMS-8B-20-SG M8 20 78 55.4 59.4 36 8 21 16 26 100 7 62 SG CAD RFQ
LEMS-8B-25-BK M8 25 78 55.4 59.4 36 8 21 16 26 100 7 63 BK CAD RFQ
LEMS-8B-25-OR M8 25 78 55.4 59.4 36 8 21 16 26 100 7 63 OR CAD RFQ
LEMS-8B-25-SG M8 25 78 55.4 59.4 36 8 21 16 26 100 7 63 SG CAD RFQ
LEMS-8B-32-BK M8 32 78 55.4 59.4 36 8 21 16 26 100 7 66 BK CAD RFQ
LEMS-8B-32-OR M8 32 78 55.4 59.4 36 8 21 16 26 100 7 66 OR CAD RFQ
LEMS-8B-32-SG M8 32 78 55.4 59.4 36 8 21 16 26 100 7 66 SG CAD RFQ
LEMS-8B-40-BK M8 40 78 55.4 59.4 36 8 21 16 26 100 7 70 BK CAD RFQ
LEMS-8B-40-OR M8 40 78 55.4 59.4 36 8 21 16 26 100 7 70 OR CAD RFQ
LEMS-8B-40-SG M8 40 78 55.4 59.4 36 8 21 16 26 100 7 70 SG CAD RFQ
LEMS-8B-50-BK M8 50 78 55.4 59.4 36 8 21 16 26 100 7 73 BK CAD RFQ
LEMS-8B-50-OR M8 50 78 55.4 59.4 36 8 21 16 26 100 7 73 OR CAD RFQ
LEMS-8B-50-SG M8 50 78 55.4 59.4 36 8 21 16 26 100 7 73 SG CAD RFQ
LEMS-8B-63-BK M8 63 78 55.4 59.4 36 8 21 16 26 100 7 77 BK CAD RFQ
LEMS-8B-63-OR M8 63 78 55.4 59.4 36 8 21 16 26 100 7 77 OR CAD RFQ
LEMS-8B-63-SG M8 63 78 55.4 59.4 36 8 21 16 26 100 7 77 SG CAD RFQ
LEMS-8B-80-BK M8 80 78 55.4 59.4 36 8 21 16 26 100 7 82 BK CAD RFQ
LEMS-8B-80-OR M8 80 78 55.4 59.4 36 8 21 16 26 100 7 82 OR CAD RFQ
LEMS-8B-80-SG M8 80 78 55.4 59.4 36 8 21 16 26 100 7 82 SG CAD RFQ
LEMS-10-20-BK M10 20 78 55.4 59.4 36 8 21 16 26 200 11 66 BK CAD RFQ
LEMS-10-20-OR M10 20 78 55.4 59.4 36 8 21 16 26 200 11 66 OR CAD RFQ
LEMS-10-20-SG M10 20 78 55.4 59.4 36 8 21 16 26 200 11 66 SG CAD RFQ
LEMS-10-25-BK M10 25 78 55.4 59.4 36 8 21 16 26 200 11 69 BK CAD RFQ
LEMS-10-25-OR M10 25 78 55.4 59.4 36 8 21 16 26 200 11 69 OR CAD RFQ
LEMS-10-25-SG M10 25 78 55.4 59.4 36 8 21 16 26 200 11 69 SG CAD RFQ
LEMS-10-32-BK M10 32 78 55.4 59.4 36 8 21 16 26 200 11 72 BK CAD RFQ
LEMS-10-32-OR M10 32 78 55.4 59.4 36 8 21 16 26 200 11 72 OR CAD RFQ
LEMS-10-32-SG M10 32 78 55.4 59.4 36 8 21 16 26 200 11 72 SG CAD RFQ
LEMS-10-40-BK M10 40 78 55.4 59.4 36 8 21 16 26 200 11 76 BK CAD RFQ
LEMS-10-40-OR M10 40 78 55.4 59.4 36 8 21 16 26 200 11 76 OR CAD RFQ
LEMS-10-40-SG M10 40 78 55.4 59.4 36 8 21 16 26 200 11 76 SG CAD RFQ
LEMS-10-50-BK M10 50 78 55.4 59.4 36 8 21 16 26 200 11 81 BK CAD RFQ
LEMS-10-50-OR M10 50 78 55.4 59.4 36 8 21 16 26 200 11 81 OR CAD RFQ
LEMS-10-50-SG M10 50 78 55.4 59.4 36 8 21 16 26 200 11 81 SG CAD RFQ
LEMS-10-63-BK M10 63 78 55.4 59.4 36 8 21 16 26 200 11 88 BK CAD RFQ
LEMS-10-63-OR M10 63 78 55.4 59.4 36 8 21 16 26 200 11 88 OR CAD RFQ
LEMS-10-63-SG M10 63 78 55.4 59.4 36 8 21 16 26 200 11 88 SG CAD RFQ
LEMS-10-80-BK M10 80 78 55.4 59.4 36 8 21 16 26 200 11 96 BK CAD RFQ
LEMS-10-80-OR M10 80 78 55.4 59.4 36 8 21 16 26 200 11 96 OR CAD RFQ
LEMS-10-80-SG M10 80 78 55.4 59.4 36 8 21 16 26 200 11 96 SG CAD RFQ
LEMS-12-25-BK M12 25 92 66 70 43 11 25 19 28 290 16 112 BK CAD RFQ
LEMS-12-25-OR M12 25 92 66 70 43 11 25 19 28 290 16 112 OR CAD RFQ
LEMS-12-25-SG M12 25 92 66 70 43 11 25 19 28 290 16 112 SG CAD RFQ
LEMS-12-32-BK M12 32 92 66 70 43 11 25 19 28 290 16 116 BK CAD RFQ
LEMS-12-32-OR M12 32 92 66 70 43 11 25 19 28 290 16 116 OR CAD RFQ
LEMS-12-32-SG M12 32 92 66 70 43 11 25 19 28 290 16 116 SG CAD RFQ
LEMS-12-40-BK M12 40 92 66 70 43 11 25 19 28 290 16 121 BK CAD RFQ
LEMS-12-40-OR M12 40 92 66 70 43 11 25 19 28 290 16 121 OR CAD RFQ
LEMS-12-40-SG M12 40 92 66 70 43 11 25 19 28 290 16 121 SG CAD RFQ
LEMS-12-50-BK M12 50 92 66 70 43 11 25 19 28 290 16 128 BK CAD RFQ
LEMS-12-50-OR M12 50 92 66 70 43 11 25 19 28 290 16 128 OR CAD RFQ
LEMS-12-50-SG M12 50 92 66 70 43 11 25 19 28 290 16 128 SG CAD RFQ
LEMS-12-63-BK M12 63 92 66 70 43 11 25 19 28 290 16 138 BK CAD RFQ
LEMS-12-63-OR M12 63 92 66 70 43 11 25 19 28 290 16 138 OR CAD RFQ
LEMS-12-63-SG M12 63 92 66 70 43 11 25 19 28 290 16 138 SG CAD RFQ
LEMS-12-80-BK M12 80 92 66 70 43 11 25 19 28 290 16 149 BK CAD RFQ
LEMS-12-80-OR M12 80 92 66 70 43 11 25 19 28 290 16 149 OR CAD RFQ
LEMS-12-80-SG M12 80 92 66 70 43 11 25 19 28 290 16 149 SG CAD RFQ
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
LEMS
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Setscrew SUS304
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • A rich variety of thread sizes from M3 to M12 are available.
  • There are three types of combinations of thread part materials / surface treatments:
    LEM----Made of steel / ferrosoferric oxide film (black)
    LEME----Made of steel / electroless nickel plating
    LEMS----Made of stainless steel
  • LEME has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
  • There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

LECM LECMS which is a mini-size LEMLEMS is available.
They are compact clamp levers with rotating radius (R dimension) of 30 mm.
LECMLECMS

LEMSPlastic Clamp Lever, Male Screw

Clamp levers with the lever part made of zinc die cast LDMLDMELDMS are available.

LEMSPlastic Clamp Lever, Male Screw

Female screw type LEFLEFELEFS with the same shape as LEMLEMELEMS is available.
LEFLEFELEFS

LEMSPlastic Clamp Lever, Male Screw