• Clamp Levers

LEME

Plastic Clamp Lever, Male Screw

Plastic Clamp Lever

Dimension Drawing

LEMEPlastic Clamp Levers, Male Screw寸法図

*1: Setscrew head shapes have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10
M12
Lm
All
10
12
16
20
25
32
40
50
63
80
Lever Part
Color
All
BK
SG
OR

Unit : mm

Part Number M(coarse) Lm R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
CAD RFQ
LEME-4-10-BK M4 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEME-4-10-SG M4 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEME-4-10-OR M4 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEME-4-12-BK M4 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEME-4-12-SG M4 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEME-4-12-OR M4 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEME-4-16-BK M4 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEME-4-16-SG M4 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEME-4-16-OR M4 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEME-4-20-BK M4 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEME-4-20-SG M4 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEME-4-20-OR M4 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEME-4-25-BK M4 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEME-4-25-SG M4 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEME-4-25-OR M4 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEME-4-32-BK M4 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEME-4-32-SG M4 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEME-4-32-OR M4 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEME-5-12-BK M5 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEME-5-12-SG M5 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEME-5-12-OR M5 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEME-5-16-BK M5 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEME-5-16-SG M5 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEME-5-16-OR M5 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEME-5-20-BK M5 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEME-5-20-SG M5 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEME-5-20-OR M5 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEME-5-25-BK M5 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 17 CAD RFQ
LEME-5-25-SG M5 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 17 CAD RFQ
LEME-5-25-OR M5 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 17 CAD RFQ
LEME-5-32-BK M5 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 18 CAD RFQ
LEME-5-32-SG M5 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 18 CAD RFQ
LEME-5-32-OR M5 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 18 CAD RFQ
LEME-5-40-BK M5 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 19 CAD RFQ
LEME-5-40-SG M5 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 19 CAD RFQ
LEME-5-40-OR M5 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 19 CAD RFQ
LEME-5-50-BK M5 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 BK 20 CAD RFQ
LEME-5-50-SG M5 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 SG 20 CAD RFQ
LEME-5-50-OR M5 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 OR 20 CAD RFQ
LEME-6-12-BK M6 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEME-6-12-SG M6 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEME-6-12-OR M6 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEME-6-16-BK M6 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEME-6-16-SG M6 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEME-6-16-OR M6 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEME-6-20-BK M6 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 17 CAD RFQ
LEME-6-20-SG M6 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 17 CAD RFQ
LEME-6-20-OR M6 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 17 CAD RFQ
LEME-6-25-BK M6 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 18 CAD RFQ
LEME-6-25-SG M6 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 18 CAD RFQ
LEME-6-25-OR M6 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 18 CAD RFQ
LEME-6-32-BK M6 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 19 CAD RFQ
LEME-6-32-SG M6 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 19 CAD RFQ
LEME-6-32-OR M6 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 19 CAD RFQ
LEME-6-40-BK M6 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 21 CAD RFQ
LEME-6-40-SG M6 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 21 CAD RFQ
LEME-6-40-OR M6 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 21 CAD RFQ
LEME-6-50-BK M6 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 BK 22 CAD RFQ
LEME-6-50-SG M6 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 SG 22 CAD RFQ
LEME-6-50-OR M6 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 OR 22 CAD RFQ
LEME-8-12-BK M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 38 CAD RFQ
LEME-8-12-SG M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 38 CAD RFQ
LEME-8-12-OR M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 38 CAD RFQ
LEME-8-16-BK M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 39 CAD RFQ
LEME-8-16-SG M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 39 CAD RFQ
LEME-8-16-OR M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 39 CAD RFQ
LEME-8-20-BK M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 40 CAD RFQ
LEME-8-20-SG M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 40 CAD RFQ
LEME-8-20-OR M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 40 CAD RFQ
LEME-8-25-BK M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 42 CAD RFQ
LEME-8-25-SG M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 42 CAD RFQ
LEME-8-25-OR M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 42 CAD RFQ
LEME-8-32-BK M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 43 CAD RFQ
LEME-8-32-SG M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 43 CAD RFQ
LEME-8-32-OR M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 43 CAD RFQ
LEME-8-40-BK M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 46 CAD RFQ
LEME-8-40-SG M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 46 CAD RFQ
LEME-8-40-OR M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 46 CAD RFQ
LEME-8-50-BK M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 49 CAD RFQ
LEME-8-50-SG M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 49 CAD RFQ
LEME-8-50-OR M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 49 CAD RFQ
LEME-8-63-BK M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 53 CAD RFQ
LEME-8-63-SG M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 53 CAD RFQ
LEME-8-63-OR M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 53 CAD RFQ
LEME-10-16-BK M10 16 78 55.4 59.4 36 8 21 16 26 200 11 BK 65 CAD RFQ
LEME-10-16-SG M10 16 78 55.4 59.4 36 8 21 16 26 200 11 SG 65 CAD RFQ
LEME-10-16-OR M10 16 78 55.4 59.4 36 8 21 16 26 200 11 OR 65 CAD RFQ
LEME-10-20-BK M10 20 78 55.4 59.4 36 8 21 16 26 200 11 BK 66 CAD RFQ
LEME-10-20-SG M10 20 78 55.4 59.4 36 8 21 16 26 200 11 SG 66 CAD RFQ
LEME-10-20-OR M10 20 78 55.4 59.4 36 8 21 16 26 200 11 OR 66 CAD RFQ
LEME-10-25-BK M10 25 78 55.4 59.4 36 8 21 16 26 200 11 BK 69 CAD RFQ
LEME-10-25-SG M10 25 78 55.4 59.4 36 8 21 16 26 200 11 SG 69 CAD RFQ
LEME-10-25-OR M10 25 78 55.4 59.4 36 8 21 16 26 200 11 OR 69 CAD RFQ
LEME-10-32-BK M10 32 78 55.4 59.4 36 8 21 16 26 200 11 BK 72 CAD RFQ
LEME-10-32-SG M10 32 78 55.4 59.4 36 8 21 16 26 200 11 SG 72 CAD RFQ
LEME-10-32-OR M10 32 78 55.4 59.4 36 8 21 16 26 200 11 OR 72 CAD RFQ
LEME-10-40-BK M10 40 78 55.4 59.4 36 8 21 16 26 200 11 BK 76 CAD RFQ
LEME-10-40-SG M10 40 78 55.4 59.4 36 8 21 16 26 200 11 SG 76 CAD RFQ
LEME-10-40-OR M10 40 78 55.4 59.4 36 8 21 16 26 200 11 OR 76 CAD RFQ
LEME-10-50-BK M10 50 78 55.4 59.4 36 8 21 16 26 200 11 BK 81 CAD RFQ
LEME-10-50-SG M10 50 78 55.4 59.4 36 8 21 16 26 200 11 SG 81 CAD RFQ
LEME-10-50-OR M10 50 78 55.4 59.4 36 8 21 16 26 200 11 OR 81 CAD RFQ
LEME-10-63-BK M10 63 78 55.4 59.4 36 8 21 16 26 200 11 BK 88 CAD RFQ
LEME-10-63-SG M10 63 78 55.4 59.4 36 8 21 16 26 200 11 SG 88 CAD RFQ
LEME-10-63-OR M10 63 78 55.4 59.4 36 8 21 16 26 200 11 OR 88 CAD RFQ
LEME-10-80-BK M10 80 78 55.4 59.4 36 8 21 16 26 200 11 BK 96 CAD RFQ
LEME-10-80-SG M10 80 78 55.4 59.4 36 8 21 16 26 200 11 SG 96 CAD RFQ
LEME-10-80-OR M10 80 78 55.4 59.4 36 8 21 16 26 200 11 OR 96 CAD RFQ
LEME-12-25-BK M12 25 92 66 70 43 11 25 19 28 290 16 BK 112 CAD RFQ
LEME-12-25-SG M12 25 92 66 70 43 11 25 19 28 290 16 SG 112 CAD RFQ
LEME-12-25-OR M12 25 92 66 70 43 11 25 19 28 290 16 OR 112 CAD RFQ
LEME-12-32-BK M12 32 92 66 70 43 11 25 19 28 290 16 BK 116 CAD RFQ
LEME-12-32-SG M12 32 92 66 70 43 11 25 19 28 290 16 SG 116 CAD RFQ
LEME-12-32-OR M12 32 92 66 70 43 11 25 19 28 290 16 OR 116 CAD RFQ
LEME-12-40-BK M12 40 92 66 70 43 11 25 19 28 290 16 BK 121 CAD RFQ
LEME-12-40-SG M12 40 92 66 70 43 11 25 19 28 290 16 SG 121 CAD RFQ
LEME-12-40-OR M12 40 92 66 70 43 11 25 19 28 290 16 OR 121 CAD RFQ
LEME-12-50-BK M12 50 92 66 70 43 11 25 19 28 290 16 BK 128 CAD RFQ
LEME-12-50-SG M12 50 92 66 70 43 11 25 19 28 290 16 SG 128 CAD RFQ
LEME-12-50-OR M12 50 92 66 70 43 11 25 19 28 290 16 OR 128 CAD RFQ
LEME-12-63-BK M12 63 92 66 70 43 11 25 19 28 290 16 BK 138 CAD RFQ
LEME-12-63-SG M12 63 92 66 70 43 11 25 19 28 290 16 SG 138 CAD RFQ
LEME-12-63-OR M12 63 92 66 70 43 11 25 19 28 290 16 OR 138 CAD RFQ
LEME-12-80-BK M12 80 92 66 70 43 11 25 19 28 290 16 BK 149 CAD RFQ
LEME-12-80-SG M12 80 92 66 70 43 11 25 19 28 290 16 SG 149 CAD RFQ
LEME-12-80-OR M12 80 92 66 70 43 11 25 19 28 290 16 OR 149 CAD RFQ
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
LEME
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Electroless Nickel Plating
Setscrew SUM22L
Electroless Nickel Plating
Serration Ring (Insert) Zinc die cast
Spring Stainless Steel Wire

Characteristics

  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • A rich variety of thread sizes from M3 to M12 are available.
  • There are three types of combinations of thread part materials / surface treatments:
    LEM----Made of steel / ferrosoferric oxide film (black)
    LEME----Made of steel / electroless nickel plating
    LEMS----Made of stainless steel
  • LEME has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
  • There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

LECM LECMS which is a mini-size LEMLEMS is available.
They are compact clamp levers with rotating radius (R dimension) of 30 mm.
LECMLECMS

LEMEPlastic Clamp Lever, Male Screw

Clamp levers with the lever part made of zinc die cast LDMLDMELDMS are available.

LEMEPlastic Clamp Lever, Male Screw

Female screw type LEFLEFELEFS with the same shape as LEMLEMELEMS is available.
LEFLEFELEFS

LEMEPlastic Clamp Lever, Male Screw