• Display Mounting Systems

DFK-PB

Display Mounting System - 360°rotation Type - Bolt Retention

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFK-PBDisplay Mounting Systems - 360° Rotation Type - Bolt Retention寸法図

Specs/CAD

Unit : mm

Part Number A D W L1 L Max. Load Weights
(kg)
Mass
(g)
CAD
Download
Cart
DFK-75-PB-28 75 28 90 84 108 10 1010 CAD RFQ
DFK-75-PB-30 75 30 90 84 108 10 1050 CAD RFQ
DFK-75-PB-34 75 34 90 84 108 10 1010 CAD RFQ
DFK-75-PB-40 75 40 90 88 116 10 1030 CAD RFQ
DFK-75-PB-42.7 75 42.7 90 88 116 10 1000 CAD RFQ
DFK-100-PB-28 100 28 115 84 108 10 1110 CAD RFQ
DFK-100-PB-30 100 30 115 84 108 10 1150 CAD RFQ
DFK-100-PB-34 100 34 115 84 108 10 1110 CAD RFQ
DFK-100-PB-40 100 40 115 88 116 10 1130 CAD RFQ
DFK-100-PB-42.7 100 42.7 115 88 116 10 1100 CAD RFQ

● Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.

Structure

DFK-PBDisplay Mounting System - 360°rotation Type - Bolt Retention


Material/Finish

DFK-AF DFK-AA/DFK-PB
Display Plate SPHC
Electrostatic Coating
Ball Case A6063
Anodized
Ball S45C
Trivalent Chromate Treatment
Fixing Hex Socket
Head Cap Screw
(M5×16mm)
SCM435
Ferrosoferric Oxide Film
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Anodized

Characteristics

  • The display can be tilted by ±15° to any direction. The display can also be rotated.

DFK-PBDisplay Mounting System - 360°rotation Type - Bolt Retention

  • By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFK-AF
    For aluminum frame end mounting ----DFK-AA
    For round pipe ----DFK-PB

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Related Products

A display mounting system of 360° rotation type that can retain without bolt tightening DFT is available.
DFT-AFDFT-AADFT-PB

DFK-PBDisplay Mounting System - 360°rotation Type - Bolt Retention


Product List

Most Read