• Display Mounting Systems

DTK-PB/Tablet PC Mounting System - 360°rotation Type - Bolt Retention

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe

Dimension Drawing

DTK-PBTablet PC Mounting System - 360°rotation Type - Bolt Retention寸法図

Specs/CAD

Unit : mm

Part Number D L1 L Mass
(g)
CAD
Download
DTK-PB-28 28 114.5 138.5 1610 -
DTK-PB-30 30 114.5 138.5 1610 -
DTK-PB-34 34 114.5 138.5 1570 -
DTK-PB-40 40 118.5 146.5 1590 -
DTK-PB-42.7 42.7 118.5 146.5 1560 -

● Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.

Structure

DTK-PBTablet PC Mounting System - 360°rotation Type - Bolt Retention


Material/Finish

DTK-AF DTK-AA/DTK-PB
Holder SS400
Chrome Plating
Protection Cap Flexible PVC (lead-free)
Ball Case A6063
Alumite Treatment
Ball S45C
Trivalent Chromate Treatment
Fixing Hex Socket Head Cap Screw
(M5 x 16 mm)
SCM435
Ferrosoferric Oxide Film
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Alumite Treatment

Characteristics

  • Tablet PC fixing parts compatible with iPad*1.
    *1: iPad is a trademark of Apple Inc. Compatible with iPad2 / New iPad.
  • This fixes a tablet PC to a production facility or test device. Tablet PC can be mounted / unmounted easily just by inserting / removing it.
  • Robust design. It has a high durability.
  • By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DTK-AF
    For aluminum frame end mounting ----DTK-AA
    For round pipe ----DTK-PB
  • This is suitable for checking the tablet PC screen while both hands are in use.
  • For detailed dimensions of the holder, refer to DTR. DTRDTR-AFDTR-AADTR-PB
  • The holder can be tilted by ±15° to any direction.
    It can also be rotated by 360°.

DTK-PBTablet PC Mounting System - 360°rotation Type - Bolt Retention

  • We also produce Mounting System for Display of special specifications compatible with tablet PCs of various sizes.
    Special specifications

DTK-PBTablet PC Mounting System - 360°rotation Type - Bolt Retention


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Option

  • By using the optional DTC, a tablet PC can be completely fixed.
  • For cases where the mounting direction must be changed or bringing out the tablet PC is prohibited.
Part Number Mass(g)
DTC 70

Material/Finish

DTC
Clamp AC4C-F
Electrostatic Coating
Clamping Screw SUSXM7

Related Products

A tablet PC mounting system of 360° rotation type that can retain without bolt tightening DTT is available.
DTT-AFDTT-AADTT-PB

DTK-PBTablet PC Mounting System - 360°rotation Type - Bolt Retention


Product List

DTK-PB

  • DTK-PB-28
  • DTK-PB-30
  • DTK-PB-34
  • DTK-PB-40
  • DTK-PB-42.7

Click here to see Display Mounting Systems

Click here to see Machine Elements