• Display Mounting Systems

DTT-AF/Tablet PC Mounting System - 360°rotation Type - Spring Retention

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe

Dimension Drawing

DTT-AFTablet PC Mounting System - 360°rotation Type - Spring Retention寸法図

Specs/CAD

Unit : mm

Part Number M*1 d Mass
(g)
CAD
Download
DTTH-AF-M4 4 5 1860 -
DTTH-AF-M5 5 6 1860 -
DTTH-AF-M6 6 7 1860 -
DTTH-AF-M8 8 9 1860 -
DTTM-AF-M4 4 5 1860 -
DTTM-AF-M5 5 6 1860 -
DTTM-AF-M6 6 7 1860 -
DTTM-AF-M8 8 9 1860 -
DTTL-AF-M4 4 5 1860 -
DTTL-AF-M5 5 6 1860 -
DTTL-AF-M6 6 7 1860 -
DTTL-AF-M8 8 9 1860 -

*1: Mounting bolts are not supplied.

Structure

DTT-AFTablet PC Mounting System - 360°rotation Type - Spring Retention


Material/Finish

DTT-AF DTT-AA/DTT-PB
Holder SS400
Chrome Plating
Protection Cap Flexible PVC (lead-free)
Ball Case A6063
Alumite Treatment
Ball S45C
Trivalent Chromate Treatment
Built-in Spring Spring Steel
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Alumite Treatment

Characteristics

  • Tablet PC fixing parts compatible with iPad*1.
    *1: iPad is a trademark of Apple Inc. Compatible with iPad2 / New iPad.
  • This fixes a tablet PC to a production facility or test device. Tablet PC can be mounted / unmounted easily just by inserting / removing it.
  • Robust design. It has a high durability.
  • The built-in spring serves to retain the angle. Tightening after adjustment is not necessary.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DTT-AF
    For aluminum frame end mounting ----DTT-AA
    For round pipe ----DTT-PB
  • This is suitable for checking the tablet PC screen while both hands are in use.
  • For detailed dimensions of the holder, refer to DTR. DTRDTR-AFDTR-AADTR-PB
  • The holder can be tilted by ±15° to any direction.
    It can also be rotated by 360°.

DTT-AFTablet PC Mounting System - 360°rotation Type - Spring Retention

  • We also produce Mounting System for Display of special specifications compatible with tablet PCs of various sizes.
    Special specifications

DTT-AFTablet PC Mounting System - 360°rotation Type - Spring Retention


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Retention torque

Product code Retention Torque Reference Force
DTTH 20 N・m Even in an environment subject to vibration, etc., the tablet PC
can hardly deviate.
DTTM 15 N・m Middle of low torque type and high torque type.
DTTL 10 N・m Can move with torque equivalent to that
for household / office PC displays.

Option

  • By using the optional DTC, a tablet PC can be completely fixed.
  • For cases where the mounting direction must be changed or bringing out the tablet PC is prohibited.
Part Number Mass(g)
DTC 70

Material/Finish

DTC
Clamp AC4C-F
Electrostatic Coating
Clamping Screw SUSXM7

Related Products

A tablet PC mounting system of 360° rotation type that tightens the fixing bolts to retain the angle DTK is available.
DTK-AFDTK-AADTK-PB

DTT-AFTablet PC Mounting System - 360°rotation Type - Spring Retention


Product List

DTT-AF

  • DTTH-AF-M4
  • DTTH-AF-M5
  • DTTH-AF-M6
  • DTTH-AF-M8
  • DTTL-AF-M4
  • DTTL-AF-M5
  • DTTL-AF-M6
  • DTTL-AF-M8
  • DTTM-AF-M4
  • DTTM-AF-M5
  • DTTM-AF-M6
  • DTTM-AF-M8

Click here to see Display Mounting Systems

Click here to see Machine Elements