• Display Mounting Systems

DTS-AF-M8

Tablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe

Dimension Drawing

DTS-AFTablet PC Holders - for iPad - Single Axis Type - Clamp Lever Retention寸法図

*1: Mounting bolts are not supplied.
*2: The clamp lever setscrews for the clamp lever type DTS have been changed from hex sockets to hexalobular sockets.

Unit : mm

Part Number M d Mass
(g)
CAD
Download
DTS-AF-M8 8 9 1590 -

Structure

DTS-AFTablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention


Material/Finish

DTS-AF DTS-AA
DTS-PB
DTSN-AF DTSN-AA
DTSN-PB
Holder SS400
Chrome Plating
Protection Cap Flexible PVC (lead-free)
hinge SS400
Electrostatic Coating
Clamp Lever Nylon 6 - -
Hex Nut - - SS400
Trivalent Chromate Treatment
Fixing
Plate
SS400
Electrostatic Coating
- SS400
Electrostatic Coating
-
Bracket - A6063
Alumite Treatment
- A6063
Alumite Treatment

Characteristics

  • Tablet PC fixing parts compatible with iPad*1.
    *1: iPad is a trademark of Apple Inc. Compatible with iPad2 / New iPad.
  • This fixes a tablet PC to a production facility or test device. Tablet PC can be mounted / unmounted easily just by inserting / removing it.
  • Robust design. It has a high durability.
  • By tightening the clamp lever or hexagon nut, securely retain the angle after adjustment.
    Clamp lever type ----DTS
    Hexagon nut type ----DTSN
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DTS*-AF
    For aluminum frame end mounting ----DTS*-AA
    For round pipe ----DTS*-PB
  • This is suitable for checking the tablet PC screen while both hands are in use.
  • For detailed dimensions of the holder, refer to DTR. DTRDTR-AFDTR-AADTR-PB
  • The holder can be tilted by ±90° to the single axis direction.

DTS-AFTablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention

  • We also produce Mounting System for Display of special specifications compatible with tablet PCs of various sizes.
    Special specifications

DTS-AFTablet PC Mounting System - Single Axis Type - Clamp Lever / Hexagon Nut Retention


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Option

  • By using the optional DTC, a tablet PC can be completely fixed.
  • For cases where bringing out the tablet PC is prohibited.
Part Number Mass(g)
DTC 70

Material/Finish

DTC
Clamp AC4C-F
Electrostatic Coating
Clamping Screw SUSXM7

Product List

DTS-AF

  • DTS-AF-M4
  • DTS-AF-M5
  • DTS-AF-M6
  • DTS-AF-M8

Click here to see Display Mounting Systems