• Handles

FS

Knurled Handwheel

Dimension Drawing

FSKnurled Handwheel寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d C Lc P Mass
(g)
CAD
Download
Cart
FS-50 M4 0.7 50 32 14 18 27 5 15 17 415 CAD RFQ
FS-63 M5 0.8 63 40 15 25 35 5 15 23 750 CAD RFQ

Material/Finish

FS
Main body FC200
Chrome Plating

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    FS----With grip mounting hole
    FS-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Product List

Most Read