• Knobs

KEC

Conical Grip

Dimension Drawing

KECConical Grip寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
Color
All
BK
RD
Part Number D M (Coarse)
Nominal of Thread
Pitch Lf d H Mass
(g)
Color CAD
Download
RFQ
KEC-6-BK 25 M6 1 9 13 25 10 BK CAD RFQ
KEC-8-BK 30 M8 1.25 13 15 30 18 BK CAD RFQ
KEC-8-RD 30 M8 1.25 13 15 30 18 RD CAD RFQ
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
KEC
Grip Nylon 6 (Various Color)
Thread Part Brass

Characteristics

  • There are two color variations. They can be selected by the end symbol of the part number.
    End SymbolBK---- Black
    End Symbol RD---- Red

Related Service

Product List

Most Read