• Knobs

KWBS-SC

Captive Wing Knob

Wing Knob with Captive Mechanism

Dimension Drawing

KWBS-SCCaptive Wing Knobs寸法図

Specs/CAD

Select

M (Coarse)
All
M4
M5
M6
M8
Lm
All
5
6
8
10

Unit : mm

Part Number D M (Coarse) Lm H s A d L d1 Mass
(g)
CAD RFQ
KWBS-21-M4-10-SC 21 M4 5 11 - - - 10 3 5.5 CAD RFQ
KWBS-21-M4-15-SC 21 M4 5 11 - - - 15 3 6 CAD RFQ
KWBS-21-M5-15-SC 21 M5 6 11 - - - 15 3.9 6.5 CAD RFQ
KWBS-21-M5-20-SC 21 M5 6 11 - - - 20 3.9 7 CAD RFQ
KWBS-27-M6-15-SC 27 M6 8 13 - - - 15 4.5 10 CAD RFQ
KWBS-27-M6-20-SC 27 M6 8 13 - - - 20 4.5 11 CAD RFQ
KWBS-27-M6-25-SC 27 M6 8 13 - - - 25 4.5 12 CAD RFQ
KWBS-31-M8-20-SC 31 M8 10 16 - - - 20 6.3 18 CAD RFQ
KWBS-31-M8-25-SC 31 M8 10 16 - - - 25 6.3 20 CAD RFQ
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
KWBS-SC
Main Body SUSXM7 (Equivalent to SUS304)

Characteristics

  • Captive type wing knob. Prevents fall-off and loss of the knob.
  • Foreign matter entry countermeasures in food processing machinery and so on, as well as CE marking support (⇒Use the NBK Captive Screw Series to be comply with CE ).
  • Made of stainless steel superior in corrosion resistance.
  • The shape allows easy operation and application of force.

Precautions for Use

Screw hole inner diameter on the cover side shall be at least d1.
The cover thickness should be 0.8mm or above.

Related Products

KNM-SC/KNMS-SC

Captive type knurled knobs KNM-SC and KNMS-SC are available.
KNM-SCKNMS-SC

KWBS-SCCaptive Wing Knobs


Mounting example

Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.

KWBS-SCCaptive Wing Knobs