• Knobs

KUM-SC

Captive Knurled Knob

Dimension Drawing

KUM-SCCaptive Knurled Knob寸法図

Specs/CAD

Select

M (Coarse)
All
M3
M4
M5
M6
M8
M10
Lm
All
4
5
6
8
10
12
Part Number D M (Coarse) Lm H L d1 Mass
(g)
CAD RFQ
KUM-12-M3-10-SC 12 M3 4 2.5 10 2.2 2 CAD RFQ
KUM-12-M3-16-SC 12 M3 4 2.5 16 2.2 3 CAD RFQ
KUM-16-M4-10-SC 16 M4 5 3.5 10 3 6 CAD RFQ
KUM-16-M4-16-SC 16 M4 5 3.5 16 3 6 CAD RFQ
KUM-20-M5-10-SC 20 M5 6 4 10 3.9 11 CAD RFQ
KUM-20-M5-16-SC 20 M5 6 4 16 3.9 11 CAD RFQ
KUM-20-M5-20-SC 20 M5 6 4 20 3.9 12 CAD RFQ
KUM-24-M6-16-SC 24 M6 8 5 16 4.6 20 CAD RFQ
KUM-24-M6-20-SC 24 M6 8 5 20 4.6 20 CAD RFQ
KUM-24-M6-25-SC 24 M6 8 5 25 4.6 21 CAD RFQ
KUM-24-M6-30-SC 24 M6 8 5 30 4.6 21 CAD RFQ
KUM-30-M8-16-SC 30 M8 10 6 16 6.3 36 CAD RFQ
KUM-30-M8-20-SC 30 M8 10 6 20 6.3 37 CAD RFQ
KUM-30-M8-25-SC 30 M8 10 6 25 6.3 39 CAD RFQ
KUM-30-M8-30-SC 30 M8 10 6 30 6.3 40 CAD RFQ
KUM-36-M10-20-SC 36 M10 12 8 20 8 69 CAD RFQ
KUM-36-M10-25-SC 36 M10 12 8 25 8 71 CAD RFQ
KUM-36-M10-30-SC 36 M10 12 8 30 8 73 CAD RFQ
KUM-36-M10-40-SC 36 M10 12 8 40 8 77 CAD RFQ
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
KUM-SC
Main body SWCH10R
Buffing / Chrome Plating

Characteristics


Precautions for Use

Screw hole inner diameter on the cover side shall be at least the d1 dimension.
The cover thickness should be 0.8 mm or above.

Mounting example

Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.

KUM-SCCaptive Knurled Knobs