Captive

NBK has standardized products for fall prevention of parts in the knob, pull and e-nedzi.com (special screw) categories.
Use NBK's Captive Series for food machinery, packaging machinery and chemical manufacturing equipment that require CE Marking compatibility and measures against contamination.

CE Marking

CE Marking (CE Mark) is a mark demonstrating that the manufacturer is in compliance with the EC Directive for products such as machinery and equipment.
Products that are exported or distributed to EC member states must comply with the EC Directive. Therefore, in order to circulate the products in EU member states, CE Marking is required to demonstrate that they comply with the EC Directive.
According to the "EU Machinery Directive Annex 1" of "Machinery Directive (2006/42/EC)" in the EC Directive, screws that secure a protective cover or inspection cover of equipment and devices must not fall out of the cover when it is removed.

Excerpt from "EU Machinery Directive Annex 1"

1.4.2 Special Requirements for Guards
Item 1.4.2.1 Fixed Guards
Fixed guards must be fixed by systems that can be opened or removed only with tools.
Their fixing systems must remain attached to the guards or to the machinery when the guards are removed.
Where possible, guards must be incapable of remaining in place without their fixings.

1.1.1 Definitions
(f) ‘guard’ means a part of the machinery used specifically to provide protection by means of a physical barrier.

Types and Features of Captive Series

Captive Series List

Photo

KDMS-SC

KNM-SC

KUM-SC

UNMS-SC

LYSC

Part Number KDMS-SC KNM-SC KUM-SC UNMS-SC LYSC-N
Product Name

Captive Dimple Knobs

Captive Knurled Knobs

Captive Knurled Knobs

Captive Pulls

Captive Washer for Pull

 

Photo

LYSC-N-SSC

SSC

SSC(INCH)

SSCZS 

SSCLS

Part Number LYSC-N-SSC SSC SSC(INCH) SSCZS SSCLS
Part Number

Captive Washer for Pull (with Captive Screw)

Hex Socket Head Cap Captive Screws

Hex Socket Head Cap Captive Screws (Inch Screws)

Pan Head Machine Screws for Precision Instruments (Miniature Screws)

Hex Socket Head Cap Captive Screws with Low Profile

 

Photo

SSCHS

 SSC-SNHS

 SSC-SRBS

SSCPS 

SSCMS 

Part Number SSCHS SSC-SNHS SSC-SRBS SSCPS SSCMS
Product Name Hex Socket Head Cap Captive Screws with Special Low Profile

Hex Head Captive Screws

Captive Button Head Cap Bolts with Hexalobular Socket (with Pin)

Cross Recessed Pan Head Captive Machine Screws

Cross Recessed Truss Head Captive Screws

 

Captive Knobs

Even when the screw is removed from the frame, the captive knob does not fall out of the cover because it catches on the cover screw hole.

Captive Dimple Knobs
KDMS-SC

Captive Knurled Knobs
KNM-SC
KUM-SC(Flat Type)

Captive Pulls

Captive Pulls

Even if the nut is loosened, as it temporarily remains in the relief cut part, the pull and nut prevent an accidental fall.

Captive Pulls
UNMS-SC

Captive Washer for Pull

With a pull mounted, the pull mounting surface is beautifully decorated while pull mounting screw fallout is prevented.

Captive Washer for Pull
LYSC-N
LYSC-N-SSC(with Captive Screw)

Captive Screw

Captive Screw

Even when the screw is removed from the frame, the captive screw does not fall out of the cover because it catches on the cover screw hole.
Extensive line up of hex socket head cap screws, hex bolts, pan head machine screws, etc.

Captive Processing Service

e-nedzi.com products (special screws) are provided with relief cut and fallout prevention functions.
See here for details on the captive processing service >>

With relief cutting, even when the screw is removed from the frame, it does not fall out of the cover because it catches on the cover screw hole.