• Knobs

KNMS-SC

Captive Knurled Knob

Knurled Knob with Captive Mechanism

Dimension Drawing

KNMS-SCCaptive Knurled Knobs寸法図

Specs/CAD

Select

M (Coarse)
All
M3
M4
M5
M6
M8
M10
Lm
All
4
5
6
8
10
12

Unit : mm

Part Number D M (Coarse) Lm H s A d L d1 Mass
(g)
CAD RFQ
KNMS-12-M3-10-SC 12 M3 4 7.5 5 2.5 6 10 2.2 3 CAD RFQ
KNMS-12-M3-16-SC 12 M3 4 7.5 5 2.5 6 16 2.2 4 CAD RFQ
KNMS-16-M4-10-SC 16 M4 5 9.5 6 3.5 8 10 3 8 CAD RFQ
KNMS-16-M4-16-SC 16 M4 5 9.5 6 3.5 8 16 3 9 CAD RFQ
KNMS-20-M5-10-SC 20 M5 6 11.5 7.5 4 10 10 3.9 15 CAD RFQ
KNMS-20-M5-16-SC 20 M5 6 11.5 7.5 4 10 16 3.9 16 CAD RFQ
KNMS-20-M5-20-SC 20 M5 6 11.5 7.5 4 10 20 3.9 16 CAD RFQ
KNMS-24-M6-16-SC 24 M6 8 15 10 5 12 16 4.6 28 CAD RFQ
KNMS-24-M6-20-SC 24 M6 8 15 10 5 12 20 4.6 29 CAD RFQ
KNMS-24-M6-25-SC 24 M6 8 15 10 5 12 25 4.6 29 CAD RFQ
KNMS-24-M6-30-SC 24 M6 8 15 10 5 12 30 4.6 30 CAD RFQ
KNMS-30-M8-16-SC 30 M8 10 18 12 6 16 16 6.3 55 CAD RFQ
KNMS-30-M8-20-SC 30 M8 10 18 12 6 16 20 6.3 56 CAD RFQ
KNMS-30-M8-25-SC 30 M8 10 18 12 6 16 25 6.3 58 CAD RFQ
KNMS-30-M8-30-SC 30 M8 10 18 12 6 16 30 6.3 59 CAD RFQ
KNMS-36-M10-20-SC 36 M10 12 23 15 8 20 20 8 107 CAD RFQ
KNMS-36-M10-25-SC 36 M10 12 23 15 8 20 25 8 109 CAD RFQ
KNMS-36-M10-30-SC 36 M10 12 23 15 8 20 30 8 111 CAD RFQ
KNMS-36-M10-40-SC 36 M10 12 23 15 8 20 40 8 115 CAD RFQ
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
KNMS-SC
Main Body SUS304

Characteristics

  • Captive type knurled knob. Prevents fall-off and loss of the knob.
  • Foreign matter entry countermeasures and CE marking support (⇒Use the NBK Captive Screw Series to be comply with CE ).
  • Made of SUS304. For applications including food processing machinery, packaging machinery, etc., where corrosion resistance is called for.
  • A wide variety of screw sizes from M3 to M10.

Precautions for Use

Screw hole inner diameter on the cover side shall be at least d1.
The cover thickness should be 0.8mm or above.

Related Products

Steel KNM-SC with the same shape is available.
KNM-SC

KNMS-SCCaptive Knurled Knobs


Mounting example

Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.

KNMS-SCCaptive Knurled Knobs