• Knobs

KUFS

Knurled Knob

Dimension Drawing

KUFSKnurled Knob寸法図

KUM has a round-shaped thread tip to be distinguished from KUMSKUMS-KF.

Specs/CAD

Select

M (Coarse)
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number D M (Coarse) H Lf A d Mass
(g)
CAD RFQ
KUFS-12-M3 12 M3 3 3 2.5 6 2 CAD RFQ
KUFS-16-M4 16 M4 4 4 3.5 8 5 CAD RFQ
KUFS-20-M5 20 M5 5 5 4 10 10 CAD RFQ
KUFS-24-M6 24 M6 6 6 5 12 18 CAD RFQ
KUFS-30-M8 30 M8 8 8 6 16 34 CAD RFQ
KUFS-36-M10 36 M10 10 10 8 20 64 CAD RFQ
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
KUFS
Main body SUS303*1
Hairline Finish

*1: For KUMS-36-M10, it is SUS304.


Characteristics

  • Flat type knurled knob.
  • A rich variety of thread sizes from M3 to M10 are available.
  • There are two types of materials.
    KUMKUF----Made of steel
    KUMSKUFS
    KUMS-KFKUFS-KF----Made of Stainless Steel
  • KUMS-KF KUFS-KF is antibacterial type. It is highly antibacterial, mold-proof and algae-proof. About antibacterial treatment.⇒Antibacterial treatment series
  • Materials and types can be selected by a product code.
Product
Code
Material Type
KUM Made of Steel Male Screw
KUF Made of Steel Female Screw
KUMS Made of Stainless Steel Male Screw
KUFS Made of Stainless Steel Female Screw
KUMS-KF Made of Stainless Steel Male Screw /
Antibacterial Type
KUFS-KF Made of Stainless Steel Female Screw /
Antibacterial Type

Related Products

Standard type knurled knobs KNMKNFKNMSKNFS are available.
KNMKNMSKNFKNFS

KUM/KUMS/KUF/KUFSKnurled Knobs

Flat type captive knurled knob KUM-SC is available.
KUM-SC

KUM/KUMS/KUF/KUFSKnurled Knobs