• Knobs

KUFS

Knurled Knob

Dimension Drawing

KUFSKnurled Knob寸法図

KUM has a round-shaped thread tip to be distinguished from KUMS.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch H Lf A d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KUFS-12-M3 12 M3 0.5 3 3 2.5 6 2 2.54 CAD Cart
KUFS-16-M4 16 M4 0.7 4 4 3.5 8 5 2.90 CAD Cart
KUFS-20-M5 20 M5 0.8 5 5 4 10 10 3.85 CAD Cart
KUFS-24-M6 24 M6 1 6 6 5 12 18 4.55 CAD Cart
KUFS-30-M8 30 M8 1.25 8 8 6 16 34 6.94 CAD Cart
KUFS-36-M10 36 M10 1.5 10 10 8 20 64 10.60 CAD Cart
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
KUFS
Main body SUS303*1
Hairline Finish

*1: For KUMS-36-M10, it is SUS304.


Characteristics

  • Flat type knurled knob.
  • A rich variety of thread sizes from M3 to M10 are available.

Related Services

Product List

Most Read