• Knobs

KNM-SC

Captive Knurled Knob

Knurled Knob with Captive Mechanism

Dimension Drawing

KNM-SCCaptive Knurled Knob寸法図

KNM-SC has a round-shaped thread tip to be distinguished from KNMS-SC.

Specs/CAD

Select

M (Coarse)
All
M3
M4
M5
M6
M8
M10
Lm
All
4
5
6
8
10
12
Part Number D M (Coarse) Lm H s A d L d1 Mass
(g)
CAD RFQ
KNM-12-M3-10-SC 12 M3 4 7.5 5 2.5 6 10 2.2 3 CAD RFQ
KNM-12-M3-16-SC 12 M3 4 7.5 5 2.5 6 16 2.2 4 CAD RFQ
KNM-16-M4-10-SC 16 M4 5 9.5 6 3.5 8 10 3 8 CAD RFQ
KNM-16-M4-16-SC 16 M4 5 9.5 6 3.5 8 16 3 9 CAD RFQ
KNM-20-M5-10-SC 20 M5 6 11.5 7.5 4 10 10 3.9 15 CAD RFQ
KNM-20-M5-16-SC 20 M5 6 11.5 7.5 4 10 16 3.9 16 CAD RFQ
KNM-20-M5-20-SC 20 M5 6 11.5 7.5 4 10 20 3.9 16 CAD RFQ
KNM-24-M6-16-SC 24 M6 8 15 10 5 12 16 4.6 28 CAD RFQ
KNM-24-M6-20-SC 24 M6 8 15 10 5 12 20 4.6 29 CAD RFQ
KNM-24-M6-25-SC 24 M6 8 15 10 5 12 25 4.6 29 CAD RFQ
KNM-24-M6-30-SC 24 M6 8 15 10 5 12 30 4.6 30 CAD RFQ
KNM-30-M8-16-SC 30 M8 10 18 12 6 16 16 6.3 55 CAD RFQ
KNM-30-M8-20-SC 30 M8 10 18 12 6 16 20 6.3 56 CAD RFQ
KNM-30-M8-25-SC 30 M8 10 18 12 6 16 25 6.3 58 CAD RFQ
KNM-30-M8-30-SC 30 M8 10 18 12 6 16 30 6.3 59 CAD RFQ
KNM-36-M10-20-SC 36 M10 12 23 15 8 20 20 8 107 CAD RFQ
KNM-36-M10-25-SC 36 M10 12 23 15 8 20 25 8 109 CAD RFQ
KNM-36-M10-30-SC 36 M10 12 23 15 8 20 30 8 111 CAD RFQ
KNM-36-M10-40-SC 36 M10 12 23 15 8 20 40 8 115 CAD RFQ
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
KNM-SC
Main body SWCH10R
Buffing / Chrome Plating

Characteristics


Precautions for Use

Screw hole inner diameter on the cover side shall be at least the d1 dimension.
The cover thickness should be 0.8 mm or above.

Related Products

KNMS-SC,KDMS-SC

Stainless steel KNMS-SC with the same shape is available.
KNMS-SC

KNM-SCCaptive Knurled Knob

KNMS-SC,KDMS-SC

Captive Type Dimple Knob KDMS-SC is available.
KDMS-SC

KNM-SCCaptive Knurled Knob


Mounting example

Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.

KNM-SCCaptive Knurled Knob