• Plunger Option

PPW

Wrench for Pin Plunger

Dimension Drawing

PPWWrench for Pin Plunger寸法図

Specs/CAD

Unit : mm

Part Number s D H A a B C Mass
(g)
CAD
Download
RFQ
PPW-5 1.1 6 38.5 40 1 3 2.6 10 CAD RFQ
PPW-6 1.4 6 38.5 40 1.3 3 3.3 10 CAD RFQ
PPW-8 1.4 8 43 45 1.5 4 3.5 20 CAD RFQ
PPW-10 1.4 10 43 45 1.5 4 4.5 30 CAD RFQ
PPW-12 2 12 48 50 2 5 6.5 40 CAD RFQ
PPW-16 2 16 50 70 2 8 8.5 85 CAD RFQ
PPW-24 2.9 24 60 80 3 12 13 230 CAD RFQ
PPW-30 2.4 30 70 100 3.5 15 16.5 400 CAD RFQ

Material/Finish

PPW
Main body S45C
Ferrosoferric Oxide Film (Black)

Characteristics

  • Short stroke plunger PSP (PSPPSP-N) PSPS
    ()
    Long stroke plunger PLP ()
    Dedicated wrench for mounting and removal of above plungers.
  • For applicable wrench part number, please refer to each product page of the above plungers.
  • This unit allows you to be mounted/removed from the pin side.

Product List

Most Read