• Pulls

UNMS-SC

Captive Pull

Hints for Correctly Using NBK Products


Dimension Drawing

UNMS-SCCaptive Pull寸法図

Specs/CAD

Unit : mm

Part Number L1 A H h L Lm L3 M (Coarse) d Allowable load*1
(N)
Mass
(g)
CAD
Download
Cart
UNMS-100-SC 100 10 37 27 110 8 15 M5 3.8 1000 95 CAD RFQ
UNMS-125-SC 125 10 37 27 135 8 15 M5 3.8 1000 110 CAD RFQ

*1: Allowed load for a person.

Material/Finish

UNMS-SC
Main body SUS304
Buffing

Characteristics

  • Pulls with captive mechanism. Male screw type.
  • Accidental falling of a nut from the pull is prevented even when the mounting nut is loosened.
  • SUS304 superior in corrosion resistance is used.
  • For applications such as food machinery, packing machinery and chemical manufacturing devices that require countermeasures against foreign material mixture.
  • For mounting, use Type 3 of commercially-available hexagon nuts (M5). Hexagon nuts are not supplied.

Usage Example

Even the nut is loosened, it temporarily remains in the relief cut part and will not fall off directly.

UNMS-SCCaptive Pull


Related Products

Male type pulls with no captive mechanism TGY are available.
TGYTG

UNMS-SCCaptive Pull


Related Service

Product List

Most Read