• Scales

FPS

Point Stickers

Dimension Drawing

FPSPoint Stickers寸法図

Specs/CAD

Unit : mm

Part Number Mass
(g)
CAD RFQ
FPS 0.1 CAD RFQ

Material/Finish

FPS
Main body Polyester
Aluminum evaporation coating

Characteristics

  • Use the Point Sticker in combination with the Scale Plate FSP (FSPFSP-K) or the Scale Sticker FSSFST (FSSFST).
  • Sticker type that can simply stick on machines / devices.
  • It is useful to use it as the home position indication plate for the actuator.
  • FPS----Aluminum evaporation coating
    FPT----Transparent

Usage Example

In combination with the Scale Sticker FSSFST (FSSFST).

FPSPoint Stickers