• Scales

FPP

Point Plates

Dimension Drawing

FPPPoint Plates寸法図

Specs/CAD

Unit : mm

Part Number Mass (g) CAD RFQ
FPP 0.8 CAD RFQ

Material/Finish

FPP
Main body SUS304

Characteristics

  • Use the Point Plate in combination with the Scale Plate FSP (FSPFSP-K) or the Scale Sticker FSSFST (FSSFST).
  • It is useful to use it as the home position indication plate for the actuator.
  • FPP----Without mounting holes. With adhesive tape. Simply stick the Point Plate on machines/devices.
    FPP-K----With mounting holes. Tighten the Point Plate with screws.

Usage Example

In combination with the Scale Plate FSP (FSPFSP-K).

FPPPoint Plates


Related Products

Special low head bolt SSHS whose height of the head is low is available as a mounting bolt.
SSHSSSHL

FPPPoint Plates