• Scales

FSP-K

Scale Plates (Horizontal Type)

Dimension Drawing

FSP-KScale Plates (Horizontal Type)寸法図

Specs/CAD

Unit : mm

Part Number L L1 Reading Direction Mass (g) CAD RFQ
FSP-50-R-K 58 50 Zero point on the left 2.5 CAD RFQ
FSP-100-R-K 108 100 Zero point on the left 4.7 CAD RFQ
FSP-150-R-K 158 150 Zero point on the left 6.9 CAD RFQ
FSP-200-R-K 208 200 Zero point on the left 9.1 CAD RFQ
FSP-50-L-K 58 50 Zero point on the right 2.5 CAD RFQ
FSP-100-L-K 108 100 Zero point on the right 4.7 CAD RFQ
FSP-150-L-K 158 150 Zero point on the right 6.9 CAD RFQ
FSP-200-L-K 208 200 Zero point on the right 9.1 CAD RFQ
FSP-50-C-K 58 50 Center distribution 2.5 CAD RFQ
FSP-100-C-K 108 100 Center distribution 4.7 CAD RFQ
FSP-150-C-K 158 150 Center distribution 6.9 CAD RFQ
FSP-200-C-K 208 200 Center distribution 9.1 CAD RFQ
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
FSP
Main body SUS304

Characteristics

  • Horizontal type scale plate. As the adhesive tape is provided, you can simply stick it on machines / devices to use.
  • It is useful to align the adjustment shaft for a conveyance line and a slide table.
  • Scale lengths of 50 / 100 / 150 / 200 mm are standardized.
  • Made of stainless steel. It is highly corrosion-resistant.
  • Corners are rounded. It is hard to remove.
  • FSP-K has mounting holes. After sticking, it can be secured more firmly with screws.
  • Adhesive tape is not provided with FSP-50-*-K. Tighten the Scale Plate with screws.
  • FSP----Without mounting holes
    FSP-K----With mounting holes
  • Select the scale type from three types, and with or without mounting holes by the end symbol of the part number.
End Symbol Scale Mounting hole
R Zero point on the left No
R-K Zero point on the left Yes
L Zero point on the right No
L-K Zero point on the right Yes
C Center distribution No
C-K Center distribution Yes

Precautions for Use

  • FSPUse the scale of the Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Special low head bolt SSHS whose height of the head is low is available as a mounting bolt.
SSHSSSHL

FSP-KScale Plates (Horizontal Type)