• Scales

FSP-V

Scale Plates (Vertical Type)

Dimension Drawing

FSP-VScale Plates (Vertical Type)寸法図

Specs/CAD

Unit : mm

Part Number L L1 Reading Direction Mass (g) CAD RFQ
FSP-50V-T 58 50 Zero point at the bottom 2.6 CAD RFQ
FSP-100V-T 108 100 Zero point at the bottom 4.8 CAD RFQ
FSP-150V-T 158 150 Zero point at the bottom 7 CAD RFQ
FSP-200V-T 208 200 Zero point at the bottom 9.2 CAD RFQ
FSP-50V-B 58 50 Zero point at the top 2.6 CAD RFQ
FSP-100V-B 108 100 Zero point at the top 4.8 CAD RFQ
FSP-150V-B 158 150 Zero point at the top 7 CAD RFQ
FSP-200V-B 208 200 Zero point at the top 9.2 CAD RFQ
FSP-50V-C 58 50 Center distribution 2.6 CAD RFQ
FSP-100V-C 108 100 Center distribution 4.8 CAD RFQ
FSP-150V-C 158 150 Center distribution 7 CAD RFQ
FSP-200V-C 208 200 Center distribution 9.2 CAD RFQ
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
FSP-V
Main body SUS304

Characteristics

  • Vertical type scale plate. As the adhesive tape is provided, you can simply stick it on machines / devices to use.
  • It is useful to align the adjustment shaft for a conveyance line and a slide table.
  • Scale lengths of 50 / 100 / 150 / 200 mm are standardized.
  • Made of stainless steel. It is highly corrosion-resistant.
  • Corners are rounded. It is hard to remove.
  • FSP-V-K has mounting holes. After sticking, it can be secured more firmly with screws.
  • Adhesive tape is not provided with FSP-50V-*-K. Tighten the Scale Plate with screws.
  • FSP-V----Without mounting holes
    FSP-V-K----With mounting holes
  • Select the scale type from three types, and with or without mounting holes by the end symbol of the part number.
End Symbol Scale Mounting hole
T Zero point at the bottom No
T-K Zero point at the bottom Yes
B Zero point at the top No
B-K Zero point at the top Yes
C Center distribution No
C-K Center distribution Yes

Precautions for Use

  • FSP-VUse the scale of the Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSP-VScale Plates (Vertical Type)

Special low head bolt SSHS whose height of the head is low is available as a mounting bolt.
SSHSSSHL

FSP-VScale Plates (Vertical Type)