• Stopper Bolts・Stopper Screws

SSB-M12-30-A

Stopper Bolt - Tip Sphere Type

Dimension Drawing

SSB-AStopper Bolt - Tip Sphere Type寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch d L t L2 T R B C L1 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SSB-M12-30-A M12 1.75 9 30 7 5.2 10 8 19 21.9 8 54 5.74 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SSB-A
Thread
Part
Equivalent to S45C, Sphere Part Quenching (Hardness: 45 HRC or Above)
Ferrosoferric Oxide Film (Black)
Lock Nut SS400
Trivalent Chromate Treatment

Characteristics

  • Screw tip is round.
  • Round part has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Usage Example

Use the lock nut on an opposite side of the side that receives the force.

SSB-AStopper Bolt - Tip Sphere Type


Related Products

A locating block SBN is available for stopper bolt mounting.
SBN

SSB-AStopper Bolt - Tip Sphere Type


Related Services

Product List

Click here to see SSB-M12-A

Click here to see SSB-A