• Special Screws (Bolts)
  • Cleanroom

SWAM-8-F

Washers - Molybdenum

  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SWAM-FWashers - Molybdenum寸法図

Unit : mm

Part Number Nominal d D t Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SWAM-8-F 8 8.4 17 1.6 2.8 47.29 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Material/Finish

SWAM-F
Main Body Pure Molybdenum

Application

Sputtering equipment and high temperature furnaces

Characteristics

  • These nuts and washers are made of pure molybdenum.
  • Melting Point: 2623 deg C. Excellent heat resistance.

Precautions for Use

Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.

Mechanical Properties

Pure Molybdenum SUS304
Tensile Strength(N/mm2 515 520 or Higher
0.2% Proof Stress(N/mm2 380 205 or Higher
Elongation(%) 15 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Pure Molybdenum SUS304
Specific Gravity 10.2 7.93
Longitudinal Elastic Modulus(GPa) 327 193
Electric Resistance(μΩ・m) 0.058 0.7
Thermal Conductivity(W/(m・K)) 142 17
Linear Expansion Coefficient(K-1 5.1×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SWAM-F

Click here to see Cleanroom