Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M6-8 | M6 | 1 | 8 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 3.1 | 18.73 | CAD | Cart |
| SLHS-M6-10 | M6 | 1 | 10 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 3.5 | 21.71 | CAD | Cart |
| SLHS-M6-12 | M6 | 1 | 12 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 3.8 | 21.71 | CAD | Cart |
| SLHS-M6-16 | M6 | 1 | 16 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 4.5 | 22.96 | CAD | Cart |
| SLHS-M6-20 | M6 | 1 | 20 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 5.3 | 23.84 | CAD | Cart |
| SLHS-M6-25 | M6 | 1 | 25 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 6.4 | 27.55 | CAD | Cart |
| SLHS-M6-30 | M6 | 1 | 30 | 10 | 4 | 4 | 3 | 18 | 5.3 | 20 | 7.1 | 31.78 | CAD | Cart |
| SLHS-M6-35 | M6 | 1 | 35 | 10 | 4 | 4 | 3 | 18 | 5.3 | 20 | 8.7 | 34.92 | CAD | Cart |
| SLHS-M6-40 | M6 | 1 | 40 | 10 | 4 | 4 | 3 | 18 | 5.3 | 20 | 9.8 | 39.70 | CAD | Cart |
| SLHS-M6-45 | M6 | 1 | 45 | 10 | 4 | 4 | 3 | 18 | 5.3 | 20 | 11 | 44.13 | CAD | Cart |
●The hexagonal width across flat of SLHS-M10 has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLHS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 or more |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket head cap screws have low head heights.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
- SLHS-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SLHS-UCL
- Conforms to DIN 7984.






/11576_1.jpg?upd=20260820142713&awscf_publishdate=2026-08-25 8:00)