Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Torque(N・m) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M8-10 | M8 | 1.25 | 10 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 7.2 | CAD | RFQ |
| SLHS-M8-12 | M8 | 1.25 | 12 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 7.8 | CAD | RFQ |
| SLHS-M8-16 | M8 | 1.25 | 16 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 9 | CAD | RFQ |
| SLHS-M8-20 | M8 | 1.25 | 20 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 10 | CAD | RFQ |
| SLHS-M8-25 | M8 | 1.25 | 25 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 12 | CAD | RFQ |
| SLHS-M8-30 | M8 | 1.25 | 30 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 14 | CAD | RFQ |
| SLHS-M8-35 | M8 | 1.25 | 35 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 16 | CAD | RFQ |
| SLHS-M8-40 | M8 | 1.25 | 40 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 18 | CAD | RFQ |
| SLHS-M8-45 | M8 | 1.25 | 45 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 20 | CAD | RFQ |
| SLHS-M8-50 | M8 | 1.25 | 50 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 22 | CAD | RFQ |
●The hexagonal width across flat of SLHS-M10 has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLHS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 or more |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket head cap screws have low head heights.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
- SLHS-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SLHS-UCL
- Conforms to DIN 7984.



/11576_1.jpg?upd=20260820150155&awscf_publishdate=2026-08-25 8:00)


