Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHS-M2-4-UCL | M2 | 0.4 | 4 | 4 | 1.1 | 1.3 | 1.2 | 10 | 0.11 | 26.47 | CAD | Cart |
| SSHS-M2-5-UCL | M2 | 0.4 | 5 | 4 | 1.1 | 1.3 | 1.2 | 10 | 0.13 | 15.05 | CAD | Cart |
| SSHS-M2-6-UCL | M2 | 0.4 | 6 | 4 | 1.1 | 1.3 | 1.2 | 10 | 0.15 | 15.05 | CAD | Cart |
| SSHS-M2-8-UCL | M2 | 0.4 | 8 | 4 | 1.1 | 1.3 | 1.2 | 10 | 0.19 | 15.05 | CAD | Cart |
| SSHS-M2-10-UCL | M2 | 0.4 | 10 | 4 | 1.1 | 1.3 | 1.2 | 10 | 0.23 | 16.04 | CAD | Cart |
| SSHS-M2-12-UCL | M2 | 0.4 | 12 | 4 | 1.1 | 1.3 | 1.2 | 10 | 0.29 | 16.56 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSHS-UCL | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
| Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesFPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery
Characteristics
- SUSXM7 hex socket head cap screw with special low profile.
- All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- SUS316L SSHL-UCL is available.







