• Special Screws (Bolts)
  • Compact and Space-Saving

SSHS-M5-UCL

Socket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged

  • Space
  • Cleanroom Specification
  • Decoration

Dimension Drawing

SSHS-UCLSocket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SSHS-M5-6-UCL M5 0.8 6 9 1.5 3 3 10 0.73 16.56 CAD Cart
SSHS-M5-8-UCL M5 0.8 8 9 1.5 3 3 10 0.98 13.81 CAD Cart
SSHS-M5-10-UCL M5 0.8 10 9 1.5 3 3 10 1.2 13.81 CAD Cart
SSHS-M5-12-UCL M5 0.8 12 9 1.5 3 3 10 1.5 13.94 CAD Cart
SSHS-M5-16-UCL M5 0.8 16 9 1.5 3 3 10 2 14.17 CAD Cart
SSHS-M5-20-UCL M5 0.8 20 9 1.5 3 3 10 2.5 14.30 CAD Cart
SSHS-M5-25-UCL M5 0.8 25 9 1.5 3 3 10 3.3 24.37 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSHS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw with special low profile.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • SUS316L SSHL-UCL is available.

SSHS-UCLSocket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged

To distinguish it fromSSHS-UCL, SSHL-UCLhas a cup point tip.


Related Services

Product List

Click here to see SSHS-UCL

Click here to see Compact and Space-Saving