Date Published:May. 10. 2020

350% instantaneous maximum torque needs to be handled 【Compact / lightweight】

High-rigidity couplings should be used to improve torque transmission

Vacuum/compressed air mold for food containers

A larger coupling size is required if increasing the servomotor instantaneous maximum torque from 300% to 350%. A disk coupling (XH series) with excellent torque transmission capability and rigidity can be used to achieve a compact form at a reduced cost.

Recommended product

Disk Couplings  XHW

Issue/case studies Compact/space-saving/lightweight Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Solution samples Couplings