Date Published:Oct. 17. 2022

Jaw Type Couplings Lineup List

This is the lineup list of jaw-type couplings. Select the coupling required from the lineup list.













Compare the differences in torque and misalignment 
 due to sleeves.
 Fastening Method
Set Screw

セットスクリュー
Clamping

クランピング
Set Screw + Key

セットスクリュー+キー
Clamping + Key

クランピング+キー
Bushing

ブッシング
performance-list performance-list performance-list performance-list performance-list
Sleeves   Tight Fit    タイトフィット_青
MJC-BL
MJC-CS-BL
MJC-K-BL
MJC-CSK-BL
MJB-BL
タイトフィット_白
MJC-WH
MJC-CS-WH
MJC-K-WH
MJC-CSK-WH
MJB-WH
タイトフィット_赤
MJC-RD
MJC-CS-RD
MJC-K-RD
MJC-CSK-RD
MJB-RD
タイトフィット_緑
MJC-GR
MJC-CS-GR
MJC-K-GR
MJC-CSK-GR
MJB-GR
 Easy Fit    イージーフィット_青
MJC-EBL
MJC-CS-EBL
MJC-K-EBL
MJC-CSK-EBL
MJB-EBL
イージーフィット_白
MJC-EWH
MJC-CS-EWH
MJC-K-EWH
MJC-CSK-EWH
MJB-EWH
イージーフィット_赤
MJC-ERD
MJC-CS-ERD
MJC-K-ERD
MJC-CSK-ERD
MJB-ERD
イージーフィット_緑
MJC-EGR
MJC-CS-EGR
MJC-K-EGR
MJC-CSK-EGR
MJB-EGR

Fastening Method

Set screw type

This is low cost and most common attachment method. However, since the screw point directly contacts the shaft, note that it may damage the shaft or make it difficult to remove the unit.

Clamping type

The bore is contracted by tightening force of the screw to clamp the shaft. Mounting and removal can be easily conducted, which does not damage the shaft.

Sleeve

MJC_sleeve_type

Tight Fit

The hub and sleeve are press-fit and can be used under zero backlash*1. Since the sleeve's vibration absorption can raise the gain of a servomotor, this unit can achieve high responsive operation exceeding the Disk coupling.

graph_MJC_gain

*1: For the torque used under zero backlash, please refer to dimensional table.

Tight Fit Applications

XY stage / Index table / Machine tool / Injection molding machine

Easy Fit

This unit allows you to easily assemble and partition the hub and sleeve. It is possible to mount a hub on the shaft in advance and easily assemble the unit even in a location where the coupling is less-visible.

MJC説明

Easy Fit Applications

Transport device / Mixer / Ventilator / Pump / Dispenser




select with the selection tool

Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Couplings