Date Published:Jun. 15. 2026
Screw Size Chart: Comprehensive Guide to Metric Dimensions
Complete reference guide for ISO Metric threads. Identify nominal sizes and diameter specifications. Precision begins with selecting the correct thread specifications. Understanding exact dimensions is critical to maintaining the structural safety and long-term reliability of your engineering projects.
Metric Thread Size Chart (ISO)
| Nominal diameter*= Male screw outside diameter d, female screw root diameter D |
Pitch P |
Height of engagement H₁ |
Effective diameters D₂ /d₂ |
Female screw inside diameter D₁ Male screw root diameterd₁ |
||
|---|---|---|---|---|---|---|
| Field 1 | Field 2 | Field 3 | ||||
| Choice 1 | Choice 2 | Choice 3 | ||||
| 1 | - | - | 0.25 | 0.135 | 0.838 | 0.729 |
| 0.2 | 0.108 | 0.870 | 0.783 | |||
| - | 1.1 | - | 0.25 | 0.135 | 0.938 | 0.829 |
| 0.2 | 0.108 | 0.970 | 0.883 | |||
| 1.2 | - | - | 0.25 | 0.135 | 1.038 | 0.929 |
| 0.2 | 0.108 | 1.070 | 0.983 | |||
| - | 1.4 | - | 0.3 | 0.162 | 1.205 | 1.075 |
| 0.2 | 0.108 | 1.270 | 1.183 | |||
| 1.6 | - | - | 0.35 | 0.189 | 1.373 | 1.221 |
| 0.2 | 0.108 | 1.470 | 1.383 | |||
| - | 1.8 | - | 0.35 | 0.189 | 1.573 | 1.421 |
| 0.2 | 0.108 | 1.670 | 1.583 | |||
| 2 | - | - | 0.4 | 0.217 | 1.740 | 1.567 |
| 0.25 | 0.135 | 1.838 | 1.729 | |||
| - | 2.2 | - | 0.45 | 0.244 | 1.908 | 1.713 |
| 0.25 | 0.135 | 2.038 | 1.929 | |||
| 2.5 | - | - | 0.45 | 0.244 | 2.208 | 2.013 |
| 0.35 | 0.189 | 2.273 | 2.121 | |||
| 3 | - | - | 0.5 | 0.271 | 2.675 | 2.459 |
| 0.35 | 0.189 | 2.773 | 2.621 | |||
| - | 3.5 | - | 0.6 | 0.325 | 3.110 | 2.850 |
| 0.35 | 0.189 | 3.273 | 3.121 | |||
| 4 | - | - | 0.7 | 0.379 | 3.545 | 3.242 |
| 0.5 | 0.271 | 3.675 | 3.459 | |||
| - | 4.5 | - | 0.75 | 0.406 | 4.013 | 3.688 |
| 0.5 | 0.271 | 4.175 | 3.959 | |||
| 5 | - | - | 0.8 | 0.433 | 4.480 | 4.134 |
| 0.5 | 0.271 | 4.675 | 4.459 | |||
| - | - | 5.5 | 0.5 | 0.271 | 5.175 | 4.959 |
| 6 | - | - | 1 | 0.541 | 5.350 | 4.917 |
| 0.75 | 0.406 | 5.513 | 5.188 | |||
| - | 7 | - | 1 | 0.541 | 6.350 | 5.917 |
| 0.75 | 0.406 | 6.513 | 6.188 | |||
| 8 | - | - | 1.25 | 0.677 | 7.188 | 6.647 |
| 1 | 0.541 | 7.350 | 6.917 | |||
| 0.75 | 0.406 | 7.513 | 7.188 | |||
| - | - | 9 | 1.25 | 0.677 | 8.188 | 7.647 |
| 1 | 0.541 | 8.350 | 7.917 | |||
| 0.75 | 0.406 | 8.513 | 8.188 | |||
| 10 | - | - | 1.5 | 0.812 | 9.026 | 8.376 |
| 1.25 | 0.677 | 9.188 | 8.647 | |||
| 1 | 0.541 | 9.350 | 8.917 | |||
| 0.75 | 0.406 | 9.513 | 9.188 | |||
| - | - | 11 | 1.5 | 0.812 | 10.026 | 9.376 |
| 1 | 0.541 | 10.350 | 9.917 | |||
| 0.75 | 0.406 | 10.513 | 10.188 | |||
| 12 | - | - | 1.75 | 0.947 | 10.863 | 10.106 |
| 1.5 | 0.812 | 11.026 | 10.376 | |||
| 1.25 | 0.677 | 11.188 | 10.647 | |||
| 1 | 0.541 | 11.350 | 10.917 | |||
| - | 14 | - | 2 | 1.083 | 12.701 | 11.835 |
| 1.5 | 0.812 | 13.026 | 12.376 | |||
| 1.25 | 0.677 | 13.188 | 12.647 | |||
| 1 | 0.541 | 13.350 | 12.917 | |||
| - | - | 15 | 1.5 | 0.812 | 14.026 | 13.376 |
| 1 | 0.541 | 14.350 | 13.917 | |||
| 16 | - | - | 2 | 1.083 | 14.701 | 13.835 |
| 1.5 | 0.812 | 15.026 | 14.376 | |||
| 1 | 0.541 | 15.350 | 14.917 | |||
| - | - | 17 | 1.5 | 0.812 | 16.026 | 15.376 |
| 1 | 0.541 | 16.350 | 15.917 | |||
| - | 18 | - | 2.5 | 1.353 | 16.376 | 15.294 |
| 2 | 1.083 | 16.701 | 15.835 | |||
| 1.5 | 0.812 | 17.026 | 16.376 | |||
| 1 | 0.541 | 17.350 | 16.917 | |||
| 20 | - | - | 2.5 | 1.353 | 18.376 | 17.294 |
| 2 | 1.083 | 18.701 | 17.835 | |||
| 1.5 | 0.812 | 19.026 | 18.376 | |||
| 1 | 0.541 | 19.350 | 18.917 | |||
| - | 22 | - | 2.5 | 1.353 | 20.376 | 19.294 |
| 2 | 1.083 | 20.701 | 19.835 | |||
| 1.5 | 0.812 | 21.026 | 20.376 | |||
| 1 | 0.541 | 21.350 | 20.917 | |||
| 24 | - | - | 3 | 1.624 | 22.051 | 20.752 |
| 2 | 1.083 | 22.701 | 21.835 | |||
| 1.5 | 0.812 | 23.026 | 22.376 | |||
| 1 | 0.541 | 23.350 | 22.917 | |||
| - | - | 25 | 2 | 1.083 | 23.701 | 22.835 |
| 1.5 | 0.812 | 24.026 | 23.376 | |||
| 1 | 0.541 | 24.350 | 23.917 | |||
| - | - | 26 | 1.5 | 0.812 | 25.026 | 24.376 |
| - | 27 | - | 3 | 1.624 | 25.051 | 23.752 |
| 2 | 1.083 | 25.701 | 24.835 | |||
| 1.5 | 0.812 | 26.026 | 25.376 | |||
| 1 | 0.541 | 26.350 | 25.917 | |||
| - | - | 28 | 2 | 1.083 | 26.701 | 25.835 |
| 1.5 | 0.812 | 27.026 | 26.376 | |||
| 1 | 0.541 | 27.350 | 26.917 | |||
| 30 | - | - | 3.5 | 1.894 | 27.727 | 26.211 |
| 3 | 1.624 | 28.051 | 26.752 | |||
| 2 | 1.083 | 28.701 | 27.835 | |||
| 1.5 | 0.812 | 29.026 | 28.376 | |||
| 1 | 0.541 | 29.350 | 28.917 | |||
| - | - | 32 | 2 | 1.083 | 30.701 | 29.835 |
| 1.5 | 0.812 | 31.026 | 30.376 | |||
| - | 33 | - | 3.5 | 1.894 | 30.727 | 29.211 |
| 3 | 1.624 | 31.051 | 29.752 | |||
| 2 | 1.083 | 31.701 | 30.835 | |||
| 1.5 | 0.812 | 32.026 | 31.376 | |||
| - | - | 35 | 1.5 | 0.812 | 34.026 | 33.376 |
| 36 | - | - | 4 | 2.165 | 33.402 | 31.670 |
| 3 | 1.624 | 34.051 | 32.752 | |||
| 2 | 1.083 | 34.701 | 33.835 | |||
| 1.5 | 0.812 | 35.026 | 34.376 | |||
| - | - | 38 | 1.5 | 0.812 | 37.026 | 36.376 |
| - | 39 | - | 4 | 2.165 | 36.402 | 34.670 |
| 3 | 1.624 | 37.051 | 35.752 | |||
| 2 | 1.083 | 37.701 | 36.835 | |||
| 1.5 | 0.812 | 38.026 | 37.376 | |||
| - | - | 40 | 3 | 1.624 | 38.051 | 36.752 |
| 2 | 1.083 | 38.701 | 37.835 | |||
| 1.5 | 0.812 | 39.026 | 38.376 | |||
| 42 | - | - | 4.5 | 2.436 | 39.077 | 37.129 |
| 4 | 2.165 | 39.402 | 37.670 | |||
| 3 | 1.624 | 40.051 | 38.752 | |||
| 2 | 1.083 | 40.701 | 39.835 | |||
| 1.5 | 0.812 | 41.026 | 40.376 | |||
| - | 45 | - | 4.5 | 2.436 | 42.077 | 40.129 |
| 4 | 2.165 | 42.402 | 40.670 | |||
| 3 | 1.624 | 43.051 | 41.752 | |||
| 2 | 1.083 | 43.701 | 42.835 | |||
| 1.5 | 0.812 | 44.026 | 43.376 | |||
| 48 | - | - | 5 | 2.706 | 44.752 | 42.587 |
| 4 | 2.165 | 45.402 | 43.670 | |||
| 3 | 1.624 | 46.051 | 44.752 | |||
| 2 | 1.083 | 46.701 | 45.835 | |||
| 1.5 | 0.812 | 47.026 | 46.376 | |||
| - | - | 50 | 3 | 1.624 | 48.051 | 46.752 |
| 2 | 1.083 | 48.701 | 47.835 | |||
| 1.5 | 0.812 | 49.026 | 48.376 | |||
| - | 52 | - | 5 | 2.706 | 48.752 | 46.587 |
| 4 | 2.165 | 49.402 | 47.670 | |||
| 3 | 1.624 | 50.051 | 48.752 | |||
| 2 | 1.083 | 50.701 | 49.835 | |||
| 1.5 | 0.812 | 51.026 | 50.376 | |||
| - | - | 55 | 4 | 2.165 | 52.402 | 50.670 |
| 3 | 1.624 | 53.051 | 51.752 | |||
| 2 | 1.083 | 53.701 | 52.835 | |||
| 1.5 | 0.812 | 54.026 | 53.376 | |||
* Excerpt from JIS B 0205-2•4:2001 / JIS B 0205:1997 (old standards) / JIS B 0207:1982 (old standards)
* Prioritize Field 1 and, if needed, choose Field 2 and Field 3 in that order.
How to Measure Screw Sizes

Key Thread Terminology
|
Pitch: The distance between corresponding points on adjacent thread forms, measured parallel to the axis. Pitch Diameter: The diameter of an imaginary cylinder where the width of the thread ridge and the width of the thread groove are equal (as shown by P/2 in the diagram). Thread Angle: The included angle between the thread flanks. For Metric (Coarse/Fine) and Unified (UNC/UNF) threads, this angle is 60°. Minor Diameter (External Thread): The diameter of an imaginary cylinder that touches the roots of an external thread. Major Diameter (External Thread): The diameter of an imaginary cylinder that touches the crests of an external thread. |
Major Diameter: The largest diameter of a thread, measured from crest to crest. Minor Diameter: The smallest diameter of a thread, measured from root to root. Major Diameter (Internal Thread): The diameter of an imaginary cylinder that touches the roots of an internal thread. Minor Diameter (Internal Thread): The diameter of an imaginary cylinder that touches the crests of an internal thread. |
Step-by-Step Measurement
Step 1: Determine the system (Inch or Metric)
Inch threads are measured in inches, while metric threads are measured in millimeters. They are not interchangeable.
Measure the major diameter with calipers:
・A round inch value (e.g., 0.250") indicates Unified (UNC/UNF).
・A round millimeter value (e.g., 6 mm) indicates metric.
Step 2: Measure the pitch
Use a pitch gauge:
・Inch threads use TPI (threads per inch).
・Metric threads use pitch in millimeters.
Although inch threads are often coarser than metric threads, fine-thread standards (UNF) also exist. Always confirm with proper measurement. For more accurate identification, we recommend confirming the thread using a matching nut or a thread gauge.
Related Products by Screw Size
Select Screw Size (Metric Size)
Select Screw Size (Inch Size)
FAQ
How do I decode a thread "Callout"?
Here is how to read the examples shown in the diagram:
-
M: Symbol indicating a metric thread
5: Nominal diameter (5 mm major diameter)
0.5: Thread pitch (0.5 mm between thread crests)
-
3/8: Nominal diameter (3/8 inch major diameter)
16: Threads Per Inch (TPI)
UNC: Unified National Coarse (thread series/type)
Are metric and inch threads interchangeable?