Cross Clampers・Shaft Clamping Units

About Cross Clampers

Cross Clampers are machine elements which enable two shafts to be fixed orthogonally.
Free Cross Clampers which enable two shafts to be fixed at any angle are also available.
Cross Brackets which connect and fix individual shafts to conveyor line side panels or aluminum frames are also available.

Selection Conditions
  • Select Round Shaft(D2)φ15
Image Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type
Part Name Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type
Part Number FCCA-10-15 FCCA-12-15 FCCA-15-15 FCCS-10-15 FCCS-12-15 FCCS-15-15 FCCA-10-15-C FCCA-12-15-C FCCA-15-15-C
Feature Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Main Unit Material Aluminum Aluminum Aluminum Stainless Steel Stainless Steel Stainless Steel Aluminum Aluminum Aluminum
Applicable Round Shaft 10 12 15 10 12 15 10 12 15
Applicable Square Shaft 8 10 12 8 10 12 8 10 12
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Free Cross Clamper T-Cross Clamper
Part Name Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Free Cross Clamper T-Cross Clamper
Part Number FCCS-10-15-C FCCS-12-15-C FCCS-15-15-C FCFA-15C-15 FCTA-15-15-C
Feature Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Free Cross Type
One-side Clamping Type
Suitable for Round and Square Shaft
T-Cross Type
Clamping Type
Suitable for Round and Square Shaft
Main Unit Material Stainless Steel Stainless Steel Stainless Steel Aluminum Aluminum
Applicable Round Shaft 10 12 15 15 15
Applicable Square Shaft 8 10 12 12 12
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications