• Plunger Option

PJA-10-16

Bushing for Locating Pin - Straight Type

Dimension Drawing

PJABushing for Locating Pin - Straight Type寸法図

Unit : mm

Part Number d L D R Applicable positioning pin Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
PJA-10-16 10 16 15 2 PJP-10-** 12.7 21.91 CAD Cart

Material/Finish

PJA
Main body Steel (hardness: 60 HRC or above)

Characteristics

  • Use it in combination with stepped locating pin PJP (PJP).

Product List

Click here to see PJA-10

Click here to see PJA