• Ball joint・Angle Hinge

DFKF-AF/Ball Joint (Female Screw 1-Hole) - Bolt Mounting

Dimension Drawing

DFKF-AFBall Joint (Female Screw 1-Hole) - Bolt Mounting寸法図

Specs/CAD

Unit : mm

Part Number M*1 d Tightening Torque *2
(N·m)
Fixing Hex Socket Head Cap Screw
Tightening Torque Reference Value
(N·m)
Ball With Screw
Retention Torque *3
(N·m)
Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DFKF-60-M8-AF-M4 4 5 12.5 3 10 10 850 97.06 CAD Cart
DFKF-60-M8-AF-M5 5 6 12.5 3 10 10 850 97.06 CAD Cart
DFKF-60-M8-AF-M6 6 7 12.5 3 10 10 850 97.06 CAD Cart
DFKF-60-M8-AF-M8 8 9 12.5 3 10 10 850 97.06 CAD Cart

*1: Mounting bolts are not supplied.
*2: Screw tightening torque of the screw with ball.
*3: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
● All sizes come with stainless steel parallel pins (Φ2 x 6) that prevent the workpiece from rotating.

Material/Finish

DFKF-AF
Ball Case A6063
Anodized
Screw with ball S45C
Trivalent Chromate Treatment
Fixing Hex Socket Head Cap Screw
(M5×16mm)
SCM435
Ferrosoferric Oxide Film
Fixing plate SS400
Electrostatic Coating

Characteristics

  • A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
  • The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
  • By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
  • Can be mounted on aluminum frames, wall panels and sheet metal.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Product List

Click here to see Ball joint・Angle Hinge

Click here to see Machine Elements