• Ball Rollers (Ball Transfers)

BRAHS-N/Ball Roller Units - Press Fit Type

RoHS Compliant

Dimension Drawing

BRAHS-NBall Roller Units - Press Fit Type寸法図

BRAHS-NBall Roller Units - Press Fit Type寸法図

BRAHS-NBall Roller Units - Press Fit Type寸法図

Specs/CAD

Unit : mm

Part Number Ball Roller Part No. Withstand Load of
One Ball Roller(N)
Qty per Pack Mass
(g)
CAD
Download
BRAHS-200-N BRUHS-16-N 69 1 801 -
BRAHS-400-N BRUHS-16-N 69 1 1605 -
BRAHS-600-N BRUHS-16-N 69 1 2408 -

Characteristics

  • This unit product combines BRUHS(Hex head screw type) with an aluminum frame. The ball rollers can be aligned simply by attaching the frame.
  • BRAHS-S uses BRUHS-S ball rollers, which are all stainless steel.
  • The main ball of BRAHS-N is made of polyacetal. Workpiece is not damaged.

Material/Finish

BRAHS-N
Frame A6063
Anodized
Ball Roller Body SUS304
Main Ball Polyacetal/White
Sub Ball SUS440C
(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Product List

BRAHS-N

  • BRAHS-200-N
  • BRAHS-400-N
  • BRAHS-600-N

Click here to see Ball Rollers (Ball Transfers)

Click here to see Machine Elements