• Ball Rollers (Ball Transfers)

BRAHS-S/Ball Roller Units - Press Fit Type

RoHS Compliant

Dimension Drawing

BRAHS-SBall Roller Units - Press Fit Type寸法図

BRAHS-SBall Roller Units - Press Fit Type寸法図

BRAHS-SBall Roller Units - Press Fit Type寸法図

Specs/CAD

Unit : mm

Part Number Ball Roller Part No. Withstand Load of
One Ball Roller(N)
Qty per Pack Mass
(g)
CAD
Download
BRAHS-200-S BRUHS-16-S 343 1 801 -
BRAHS-400-S BRUHS-16-S 343 1 1605 -
BRAHS-600-S BRUHS-16-S 343 1 2408 -

Characteristics

  • This unit product combines BRUHS(Hex head screw type) with an aluminum frame. The ball rollers can be aligned simply by attaching the frame.
  • BRAHS-S uses BRUHS-S ball rollers, which are all stainless steel.
  • The main ball of BRAHS-N is made of polyacetal. Workpiece is not damaged.

Material/Finish

BRAHS-S
Frame A6063
Anodized
Ball Roller Body SUS304
Main Ball SUS440C
(Hardness 55HRC or Higher)
Sub Ball SUS440C
(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Product List

BRAHS-S

  • BRAHS-200-S
  • BRAHS-400-S
  • BRAHS-600-S

Click here to see Ball Rollers (Ball Transfers)

Click here to see Machine Elements