Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Lever Part Color |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEM-5-12-BK-CBK | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 16 | 8.64 | CAD | Cart |
LEM-5-16-BK-CBK | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 16 | 8.64 | CAD | Cart |
LEM-5-20-BK-CBK | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 16 | 8.64 | CAD | Cart |
LEM-5-25-BK-CBK | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 17 | 8.64 | CAD | Cart |
LEM-5-32-BK-CBK | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 18 | 8.64 | CAD | Cart |
LEM-5-40-BK-CBK | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 19 | 8.64 | CAD | Cart |
LEM-5-50-BK-CBK | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 20 | 9.32 | CAD | Cart |
LEM-5-12-BK-COR | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 16 | 8.64 | CAD | Cart |
LEM-5-16-BK-COR | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 16 | 8.64 | CAD | Cart |
LEM-5-20-BK-COR | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 16 | 8.64 | CAD | Cart |
LEM-5-25-BK-COR | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 17 | 8.64 | CAD | Cart |
LEM-5-32-BK-COR | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 18 | 8.64 | CAD | Cart |
LEM-5-40-BK-COR | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 19 | 8.64 | CAD | Cart |
LEM-5-50-BK-COR | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 20 | 9.32 | CAD | Cart |
LEM-5-12-BK-CSG | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 16 | 8.64 | CAD | Cart |
LEM-5-16-BK-CSG | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 16 | 8.64 | CAD | Cart |
LEM-5-20-BK-CSG | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 16 | 8.64 | CAD | Cart |
LEM-5-25-BK-CSG | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 17 | 8.64 | CAD | Cart |
LEM-5-32-BK-CSG | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 18 | 8.64 | CAD | Cart |
LEM-5-40-BK-CSG | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 19 | 8.64 | CAD | Cart |
LEM-5-50-BK-CSG | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 20 | 9.32 | CAD | Cart |
LEM-5-12-OR-CBK | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 16 | 8.64 | CAD | Cart |
LEM-5-16-OR-CBK | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 16 | 8.64 | CAD | Cart |
LEM-5-20-OR-CBK | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 16 | 8.64 | CAD | Cart |
LEM-5-25-OR-CBK | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 17 | 8.64 | CAD | Cart |
LEM-5-32-OR-CBK | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 18 | 8.64 | CAD | Cart |
LEM-5-40-OR-CBK | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 19 | 8.64 | CAD | Cart |
LEM-5-50-OR-CBK | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 20 | 9.32 | CAD | Cart |
LEM-5-12-OR-COR | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 16 | 8.64 | CAD | Cart |
LEM-5-16-OR-COR | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 16 | 8.64 | CAD | Cart |
LEM-5-20-OR-COR | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 16 | 8.64 | CAD | Cart |
LEM-5-25-OR-COR | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 17 | 8.64 | CAD | Cart |
LEM-5-32-OR-COR | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 18 | 8.64 | CAD | Cart |
LEM-5-40-OR-COR | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 19 | 8.64 | CAD | Cart |
LEM-5-50-OR-COR | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 20 | 9.32 | CAD | Cart |
LEM-5-12-OR-CSG | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 16 | 8.64 | CAD | Cart |
LEM-5-16-OR-CSG | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 16 | 8.64 | CAD | Cart |
LEM-5-20-OR-CSG | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 16 | 8.64 | CAD | Cart |
LEM-5-25-OR-CSG | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 17 | 8.64 | CAD | Cart |
LEM-5-32-OR-CSG | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 18 | 8.64 | CAD | Cart |
LEM-5-40-OR-CSG | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 19 | 8.64 | CAD | Cart |
LEM-5-50-OR-CSG | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 20 | 9.32 | CAD | Cart |
LEM-5-12-SG-CBK | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 16 | 8.64 | CAD | Cart |
LEM-5-16-SG-CBK | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 16 | 8.64 | CAD | Cart |
LEM-5-20-SG-CBK | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 16 | 8.64 | CAD | Cart |
LEM-5-25-SG-CBK | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 17 | 8.64 | CAD | Cart |
LEM-5-32-SG-CBK | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 18 | 8.64 | CAD | Cart |
LEM-5-40-SG-CBK | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 19 | 8.64 | CAD | Cart |
LEM-5-50-SG-CBK | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 20 | 9.32 | CAD | Cart |
LEM-5-12-SG-COR | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 16 | 8.64 | CAD | Cart |
LEM-5-16-SG-COR | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 16 | 8.64 | CAD | Cart |
LEM-5-20-SG-COR | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 16 | 8.64 | CAD | Cart |
LEM-5-25-SG-COR | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 17 | 8.64 | CAD | Cart |
LEM-5-32-SG-COR | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 18 | 8.64 | CAD | Cart |
LEM-5-40-SG-COR | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 19 | 8.64 | CAD | Cart |
LEM-5-50-SG-COR | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 20 | 9.32 | CAD | Cart |
LEM-5-12-SG-CSG | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 16 | 8.64 | CAD | Cart |
LEM-5-16-SG-CSG | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 16 | 8.64 | CAD | Cart |
LEM-5-20-SG-CSG | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 16 | 8.64 | CAD | Cart |
LEM-5-25-SG-CSG | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 17 | 8.64 | CAD | Cart |
LEM-5-32-SG-CSG | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 18 | 8.64 | CAD | Cart |
LEM-5-40-SG-CSG | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 19 | 8.64 | CAD | Cart |
LEM-5-50-SG-CSG | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 20 | 9.32 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEM-C | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
Push Button | Nylon 6 (Various Color) |
Setscrew | SUS303 |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire or SWPB |
Characteristics
- A plastic clamp lever with push button. Male screw type.
- When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
- A rich variety of thread sizes from M3 to M12 are available.
-
There are two types of thread part materials:
LEM-C----Made of steel
LEMS-C----Made of stainless steel
- Three color variations for the lever part and three for the push button are available. Each color can be selected by the symbol of the part number.
- Color variations of the lever part
Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |
- Operation Button Color Variations
Symbol | Operation Button Color |
---|---|
CBK | Matte black |
CSG | Matte silver |
COR | Matte orange |