Specs/CAD
Unit : mm
Material/Finish
ECT-46N | |
---|---|
Knob | Nylon 66 (Black) |
Housing | Aluminum Alloy |
Characteristics
- A counting dial with analog display.
- Large size.
- Can be combined with rotating devices such as a potentiometer for control and measurement applications. The rotation speed of the shaft can be controlled with high precision.
- With a locking mechanism. Dial = shaft rotation can be fixed.
- Allowable operating temperature: -25°C to 55°C
- The shaft hole diameter is φ6 mm.
Mounting
When attaching the dial, adjust the scale mark of the dial to the rotational position of the shaft, then tighten the set screw to fix the shaft. The recommended tightening torque of the set screw for fixing the shaft is 0.2 Nm.*Use the supplied lock nut (M9 x 0.75).