Specs/CAD
Unit : mm
Part Number | A | B | W | L1 | L | Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
DFR-75-AA-40 | 75 | 40 | 90 | 17 | 38 | 10 | 400 | 45.14 | CAD | Cart |
DFR-100-AA-40 | 100 | 40 | 115 | 17 | 38 | 10 | 505 | 46.52 | CAD | Cart |
● Hex socket low head bolts (M8 × 16 mm) are supplied.
Material/Finish
DFR-AF | DFR-AA/DFR-PB | |
---|---|---|
Plate for display | SPHC Cation Painting |
|
Fixing Plate | SS400 Electrostatic Coating |
- |
Bracket | - | A6063 Alumite Treatment |
Characteristics
- A type to fix the display completely.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFR-AF
For aluminum frame end mounting ----DFR-AA
For round pipe ----DFR-PB - The plate for display alone can be purchased separately.