Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | Lf1 | Lf2 | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
SHBS-M5-20 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 20 | 5.5 | 4.33 | CAD | Cart |
SHBS-M5-25 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 25 | 7.7 | 4.33 | CAD | Cart |
SHBS-M5-30 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 30 | 9.8 | 4.33 | CAD | Cart |
SHBS-M5-35 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 35 | 12 | 4.33 | CAD | Cart |
SHBS-M5-40 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 40 | 14 | 4.33 | CAD | Cart |
SHBS-M5-45 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 45 | 16.3 | 4.33 | CAD | Cart |
SHBS-M5-50 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 50 | 18.4 | 4.33 | CAD | Cart |
SHBS-M5-60 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 60 | 22.8 | 4.75 | CAD | Cart |
SHBS-M5-70 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 70 | 27.1 | 4.75 | CAD | Cart |
SHBS-M5-80 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 80 | 31.4 | 4.75 | CAD | Cart |
SHBS-M5-90 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 90 | 35.7 | 4.75 | CAD | Cart |
SHBS-M5-100 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 100 | 40 | 4.75 | CAD | Cart |
Material/Finish
SHBS Made of Stainless Steel |
|
---|---|
Main body | SUS304 |
Characteristics
- Hexagon post for both-side female screw.