NBK logo

  • Special Screws
  • Socket Head Cap Screws

Hexagon Socket Countersunk Head Screws

SNFC

Dimension Drawing

SNFCHexagon Socket Countersunk Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNFC-M3-5 M3 0.5 5 6 1.7 2 20 0.35 8.43 CAD Cart
SNFC-M3-6 M3 0.5 6 6 1.7 2 20 0.39 8.43 CAD Cart
SNFC-M3-8 M3 0.5 8 6 1.7 2 20 0.47 8.43 CAD Cart
SNFC-M3-10 M3 0.5 10 6 1.7 2 20 0.55 8.43 CAD Cart
SNFC-M3-12 M3 0.5 12 6 1.7 2 20 0.63 8.43 CAD Cart
SNFC-M3-16 M3 0.5 16 6 1.7 2 20 0.78 8.43 CAD Cart
SNFC-M3-20 M3 0.5 20 6 1.7 2 20 0.94 8.43 CAD Cart
SNFC-M4-6 M4 0.7 6 8 2.3 2.5 20 0.85 8.43 CAD Cart
SNFC-M4-8 M4 0.7 8 8 2.3 2.5 20 0.99 8.43 CAD Cart
SNFC-M4-10 M4 0.7 10 8 2.3 2.5 20 1.1 8.43 CAD Cart
SNFC-M4-12 M4 0.7 12 8 2.3 2.5 20 1.3 8.43 CAD Cart
SNFC-M4-16 M4 0.7 16 8 2.3 2.5 20 1.5 8.43 CAD Cart
SNFC-M4-20 M4 0.7 20 8 2.3 2.5 20 1.8 8.43 CAD Cart
SNFC-M4-25 M4 0.7 25 8 2.3 2.5 20 2.2 8.43 CAD Cart
SNFC-M4-30 M4 0.7 30 8 2.3 2.5 20 2.5 8.43 CAD Cart
SNFC-M5-8 M5 0.8 8 10 2.8 3 20 1.7 8.43 CAD Cart
SNFC-M5-10 M5 0.8 10 10 2.8 3 20 1.9 8.43 CAD Cart
SNFC-M5-12 M5 0.8 12 10 2.8 3 20 2.1 8.43 CAD Cart
SNFC-M5-16 M5 0.8 16 10 2.8 3 20 2.6 8.43 CAD Cart
SNFC-M5-20 M5 0.8 20 10 2.8 3 20 3 8.43 CAD Cart
SNFC-M5-25 M5 0.8 25 10 2.8 3 20 3.6 9.48 CAD Cart
SNFC-M5-30 M5 0.8 30 10 2.8 3 20 4.1 9.48 CAD Cart
SNFC-M5-35 M5 0.8 35 10 2.8 3 20 4.7 10.27 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNFC
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 10.9

Characteristics

  • Hex socket countersunk head screws conforming to SSS Standard.

Product List

Click here to see Socket Head Cap Screws

Click here to see Special Screws