Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SVFCS-M3-5 | M3 | 0.5 | 5 | 6 | 1.86 | 2 | 1.2 | 20 | 0.49 | 77.19 | CAD | Cart |
| SVFCS-M3-6 | M3 | 0.5 | 6 | 6 | 1.86 | 2 | 1.2 | 20 | 0.53 | 83.44 | CAD | Cart |
| SVFCS-M3-8 | M3 | 0.5 | 8 | 6 | 1.86 | 2 | 1.2 | 20 | 0.61 | 89.64 | CAD | Cart |
| SVFCS-M3-10 | M3 | 0.5 | 10 | 6 | 1.86 | 2 | 1.2 | 20 | 0.69 | 95.53 | CAD | Cart |
| SVFCS-M3-12 | M3 | 0.5 | 12 | 6 | 1.86 | 2 | 1.2 | 20 | 0.77 | 105.08 | CAD | Cart |
| SVFCS-M4-6 | M4 | 0.7 | 6 | 8 | 2.48 | 2.5 | 1.5 | 20 | 1 | 89.64 | CAD | Cart |
| SVFCS-M4-8 | M4 | 0.7 | 8 | 8 | 2.48 | 2.5 | 1.5 | 20 | 1.2 | 95.53 | CAD | Cart |
| SVFCS-M4-10 | M4 | 0.7 | 10 | 8 | 2.48 | 2.5 | 1.5 | 20 | 1.3 | 99.76 | CAD | Cart |
| SVFCS-M4-12 | M4 | 0.7 | 12 | 8 | 2.48 | 2.5 | 1.5 | 20 | 1.5 | 105.81 | CAD | Cart |
| SVFCS-M4-16 | M4 | 0.7 | 16 | 8 | 2.48 | 2.5 | 1.5 | 20 | 1.8 | 111.36 | CAD | Cart |
| SVFCS-M5-8 | M5 | 0.8 | 8 | 10 | 3.1 | 3 | 1.5 | 10 | 2.2 | 52.93 | CAD | Cart |
| SVFCS-M5-10 | M5 | 0.8 | 10 | 10 | 3.1 | 3 | 1.5 | 10 | 2.4 | 55.73 | CAD | Cart |
| SVFCS-M5-12 | M5 | 0.8 | 12 | 10 | 3.1 | 3 | 1.5 | 10 | 2.7 | 60.47 | CAD | Cart |
| SVFCS-M5-16 | M5 | 0.8 | 16 | 10 | 3.1 | 3 | 1.5 | 10 | 3.1 | 63.97 | CAD | Cart |
| SVFCS-M5-20 | M5 | 0.8 | 20 | 10 | 3.1 | 3 | 1.5 | 10 | 3.6 | 69.03 | CAD | Cart |
| SVFCS-M6-10 | M6 | 1 | 10 | 12 | 3.72 | 4 | 2 | 10 | 3.9 | 60.47 | CAD | Cart |
| SVFCS-M6-12 | M6 | 1 | 12 | 12 | 3.72 | 4 | 2 | 10 | 4.3 | 63.97 | CAD | Cart |
| SVFCS-M6-16 | M6 | 1 | 16 | 12 | 3.72 | 4 | 2 | 10 | 4.9 | 69.03 | CAD | Cart |
| SVFCS-M6-20 | M6 | 1 | 20 | 12 | 3.72 | 4 | 2 | 10 | 5.6 | 77.03 | CAD | Cart |
| SVFCS-M6-25 | M6 | 1 | 25 | 12 | 3.72 | 4 | 2 | 10 | 6.5 | 83.27 | CAD | Cart |
| SVFCS-M8-12 | M8 | 1.25 | 12 | 16 | 4.96 | 5 | 2 | 10 | 8.9 | 76.66 | CAD | Cart |
| SVFCS-M8-16 | M8 | 1.25 | 16 | 16 | 4.96 | 5 | 2 | 10 | 10 | 79.95 | CAD | Cart |
| SVFCS-M8-20 | M8 | 1.25 | 20 | 16 | 4.96 | 5 | 2 | 10 | 11 | 89.67 | CAD | Cart |
| SVFCS-M8-25 | M8 | 1.25 | 25 | 16 | 4.96 | 5 | 2 | 10 | 13 | 95.03 | CAD | Cart |
| SVFCS-M8-30 | M8 | 1.25 | 30 | 16 | 4.96 | 5 | 2 | 10 | 15 | 100.90 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVFCS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The flat head does not protrude after tightening.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.





/4556_1.jpg?upd=20260415140825&awscf_publishdate=2026-07-30 19:00)