Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B*1 | t | L2 | d max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SVLS-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.2 | 20 | 0.53 | 56.87 | CAD | Cart |
SVLS-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.2 | 20 | 0.62 | 60.08 | CAD | Cart |
SVLS-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.2 | 20 | 0.7 | 65.20 | CAD | Cart |
SVLS-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.2 | 20 | 0.78 | 71.77 | CAD | Cart |
SVLS-M4-6 | M4 | 0.7 | 6 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 20 | 1.1 | 65.20 | CAD | Cart |
SVLS-M4-8 | M4 | 0.7 | 8 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 20 | 1.3 | 68.24 | CAD | Cart |
SVLS-M4-10 | M4 | 0.7 | 10 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 20 | 1.4 | 72.53 | CAD | Cart |
SVLS-M4-12 | M4 | 0.7 | 12 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 20 | 1.6 | 76.06 | CAD | Cart |
SVLS-M4-16 | M4 | 0.7 | 16 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 20 | 1.9 | 85.17 | CAD | Cart |
SVLS-M5-8 | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 1.5 | 10 | 1.8 | 37.04 | CAD | Cart |
SVLS-M5-10 | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 1.5 | 10 | 2 | 39.06 | CAD | Cart |
SVLS-M5-12 | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 1.5 | 10 | 2.3 | 41.45 | CAD | Cart |
SVLS-M5-16 | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 1.5 | 10 | 2.8 | 43.23 | CAD | Cart |
SVLS-M5-20 | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 1.5 | 10 | 3.3 | 47.40 | CAD | Cart |
SVLS-M6-8 | M6 | 1 | 8 | 10 | 4 | 4 | 3 | Full Thread | 2 | 10 | 3.1 | 43.23 | CAD | Cart |
SVLS-M6-10 | M6 | 1 | 10 | 10 | 4 | 4 | 3 | Full Thread | 2 | 10 | 3.5 | 44.22 | CAD | Cart |
SVLS-M6-12 | M6 | 1 | 12 | 10 | 4 | 4 | 3 | Full Thread | 2 | 10 | 3.8 | 46.14 | CAD | Cart |
SVLS-M6-16 | M6 | 1 | 16 | 10 | 4 | 4 | 3 | Full Thread | 2 | 10 | 4.5 | 50.04 | CAD | Cart |
SVLS-M6-20 | M6 | 1 | 20 | 10 | 4 | 4 | 3 | Full Thread | 2 | 10 | 5.3 | 55.48 | CAD | Cart |
SVLS-M8-10 | M8 | 1.25 | 10 | 13 | 5 | 5 | 3.8 | Full Thread | 2 | 10 | 7.2 | 58.51 | CAD | Cart |
SVLS-M8-12 | M8 | 1.25 | 12 | 13 | 5 | 5 | 3.8 | Full Thread | 2 | 10 | 7.8 | 54.09 | CAD | Cart |
SVLS-M8-16 | M8 | 1.25 | 16 | 13 | 5 | 5 | 3.8 | Full Thread | 2 | 10 | 9 | 56.76 | CAD | Cart |
SVLS-M8-20 | M8 | 1.25 | 20 | 13 | 5 | 5 | 3.8 | Full Thread | 2 | 10 | 10 | 61.79 | CAD | Cart |
SVLS-M8-25 | M8 | 1.25 | 25 | 13 | 5 | 5 | 3.8 | Full Thread | 2 | 10 | 12 | 66.98 | CAD | Cart |
SVLS-M8-30 | M8 | 1.25 | 30 | 13 | 5 | 5 | 3.8 | Full Thread | 2 | 10 | 14 | 71.77 | CAD | Cart |
SVLS-M8-35 | M8 | 1.25 | 35 | 13 | 5 | 5 | 3.8 | 22 | 2 | 10 | 16 | 77.45 | CAD | Cart |
SVLS-M10-16 | M10 | 1.5 | 16 | 16 | 6 | 6 | 4.5 | Full Thread | 3 | 5 | 15 | 35.15 | CAD | Cart |
SVLS-M10-20 | M10 | 1.5 | 20 | 16 | 6 | 6 | 4.5 | Full Thread | 3 | 5 | 17 | 32.61 | CAD | Cart |
SVLS-M10-25 | M10 | 1.5 | 25 | 16 | 6 | 6 | 4.5 | Full Thread | 3 | 5 | 19 | 34.39 | CAD | Cart |
SVLS-M10-30 | M10 | 1.5 | 30 | 16 | 6 | 6 | 4.5 | Full Thread | 3 | 5 | 22 | 36.15 | CAD | Cart |
*1: The hexagonal width across flats of SVLS-M10 has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVLS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Socket head cap screws have low head heights. These screws are intended for the reduction of the size of machinery and device and applications with limited overhead space.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service