Date Published:May. 14. 2020

Screws with high strength are required even in environments where steel cannot be used 【Compact / lightweight】

High-strength stainless steel/titanium screws with strength equivalent to steel are available

High-strength stainless steel hex socket bolts can withstand approximately 1.8 times greater load than general stainless steel types, enabling smaller screw diameters and reduced quantities to be used, saving space and reducing weight. The specific gravity of high-strength titanium screws is approximately 60% that of stainless steel types.


Part Number / Strength /
ClassProperty
Tensile Strength
(N/mm2)
0.2% Proof Load
(N/mm2)
Elongation
(%)
SNSLG
1000 800 0.3d
A2-70・A4-70
700 450 0.4d
A2-50・A4-50
500 210 0.6d
SNPTG
705 - 945
690 - 835
12 or More

High-Strength Stainless Steel Screws

SNSLG

High-Strength Titanium Screws

SNPTG

Recommended product

High-Strength Stainless Steel Screws  SNSLG


High-Strength Titanium Screws  SNPTG


Issue/case studies Compact/space-saving/lightweight Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical Equipment FA Devices Solution samples Special Screws