Date Published:May. 27. 2014
Secure Workpiece Easily and Reliably Introducing "Clamping Screws with Eccentric Head"
Characteristics
The wedge effect achieves a large clamping force
When the screw is tightened, the workpiece is strongly clamped by the head, which is decentered from the
shaft center of the screw.
The wedge effect creates a large clamping force with low tightening torque.
The screw has a hexalobular socket that can withstand high tightening torque.
Click here for features of Hexarobura.
Two surface treatments are available as standard
ferrosoferric oxide coating:SLEC-A、
SLEC-B
electroless nickel plating:SLEC-A-EL、
SLEC-B-EL
Types of Clamping Screws with Eccentric Head
Two types of clamping screws with eccentric head are available as standard.
Standard Type
For fixing linear guideway rails and workpieces and tools.
Guide Type
The precision-processed guide provides increased durability when clamping .
For fixing heavier workpieces and jigs
Usage Examples
Fixing Linear Guideway Rails
Fixing Workpieces and Jigs
Advantages of using linear guideway rails
- Simple machining
Eccentric head clamping screw holes can be easily drilled, making complicated work unnecessary. Minimizes the amount of mounting space required. - Reduces mounting time
Unlike methods using C-shaped clamps, the entire rail can be mounted and pressed to a reference surface simply by tightening the clamping screws with eccentric head, enabling quick work. Simultaneously, any warp in the rail is corrected, making it possible to achieve accuracy easily without misalignment occurring when securing the fixing bolts of the rail main body. - Maintains long-term accuracy
Pressing with clamping screws with eccentric head enables mounting accuracy to be maintained by suppressing the warping and misalignment caused by long-term use.
Product Introduction
Improved productivity/workability
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Special Screws