Ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Remote Gauge Inspection Cameras
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
SEMI Standard (SEMI S8-0218)Compliant Products
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
Nov. 07. 2023
Jun. 15. 2026
May. 14. 2026
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Jun. 28. 2024
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
Jan. 14. 2025
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
Nov. 01. 2024
Points to Consider When Mounting DisplaysWe describe the Mounting Systems for Display, which allow mounting of tablet PCs and displays in various locations on devices and equipment. This discussion will make clear to you the need for "solidity" and "flexibility" in mounting.Oct. 29. 2025 time >
We describe the Mounting Systems for Display, which allow mounting of tablet PCs and displays in various locations on devices and equipment. This discussion will make clear to you the need for "solidity" and "flexibility" in mounting.
Oct. 29. 2025 time >
Cleanroom Wash / Cleanroom Packing ServiceFor customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired. Jan. 30. 2025 time >
For customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired.
Jan. 30. 2025 time >
Screw Length Adjustment ServiceFor customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments. Jan. 27. 2025 time >
For customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments.
Jan. 27. 2025 time >
A new generation of disk couplingsIntroducing the features of NBK's "XGHW" Vibration-Absorption Capable Disk Type Couplings: high rigidity couplings with a vibration absorption function. Jan. 29. 2024 time >
Introducing the features of NBK's "XGHW" Vibration-Absorption Capable Disk Type Couplings: high rigidity couplings with a vibration absorption function.
Jan. 29. 2024 time >
A new generation of disk couplingsIntroducing the features of NBK's "XGHW" High-Rigidity Vibration-Damping Disc Type Couplings: high rigidity couplings with a vibration absorption function. Jan. 29. 2024 time >
Introducing the features of NBK's "XGHW" High-Rigidity Vibration-Damping Disc Type Couplings: high rigidity couplings with a vibration absorption function.
The Key to Increased Productivity! The Secret of Reduced Stabilization Time (Full Version)Introducing the features of NBK’s High-gain Rubber Type Coupling “XG2”, made from integrally molded vibration-resistant rubber. This is the full 4-minute version.Jan. 29. 2024 time >
Introducing the features of NBK’s High-gain Rubber Type Coupling “XG2”, made from integrally molded vibration-resistant rubber. This is the full 4-minute version.
Coupling and Single-axis Actuator Assembly MethodHere, we explain how to assemble the coupling and single-axis actuator in an easy-to-understand video.Jan. 29. 2024 time >
Here, we explain how to assemble the coupling and single-axis actuator in an easy-to-understand video.
The Key to Increased Productivity! Understand the Secret of Reduced Stabilization Time in 2 MinutesIntroducing the features of NBK's High-gain Rubber Type Coupling "XG2", made from integrally molded vibration-resistant rubber. This is the abridged 2-minute version.Jan. 29. 2024 time >
Introducing the features of NBK's High-gain Rubber Type Coupling "XG2", made from integrally molded vibration-resistant rubber. This is the abridged 2-minute version.
Four advantages Wireless Positioning UnitsAdvantages of Wireless Positioning Units.Jan. 29. 2024 time >
Advantages of Wireless Positioning Units.
NEW!Wireless Positioning UnitsInstead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.Jan. 29. 2024 time >
Instead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.
NBK SPECIAL SCREWSNBK's special screws will support customers around the world with SOLUTIONS via their "Technical Capabilities", "Wide Range of Applications", and "Technology Combinations".Jan. 29. 2024 time >
NBK's special screws will support customers around the world with SOLUTIONS via their "Technical Capabilities", "Wide Range of Applications", and "Technology Combinations".
The Optimized Coupling ”XG Family"(Teaser ver.)The optimized "XG Family" enables solving engineering problems with high torque and high damping capability.Jan. 29. 2024 time >
The optimized "XG Family" enables solving engineering problems with high torque and high damping capability.
Hints for correctly using NBK products: Quick Positioning BracketsIntroducing usage methods for brackets that can be positioned with one touch of a button.Jan. 19. 2024 time >
Introducing usage methods for brackets that can be positioned with one touch of a button.
Jan. 19. 2024 time >
Hints for correctly using NBK products: Captive Washer for PullIntroducing usage methods for components mounted to pulls that prevent screws and washers from falling loose.Jan. 19. 2024 time >
Introducing usage methods for components mounted to pulls that prevent screws and washers from falling loose.
Hints for correctly using NBK products: Metal Super KnobIntroducing usage methods for metal knobs that can be installed just by inserting commercial hex bolts.Jan. 19. 2024 time >
Introducing usage methods for metal knobs that can be installed just by inserting commercial hex bolts.
Hints for correctly using NBK products: Ball PlungersIntroducing usage methods for plungers ideal for slide mechanism positioning.Jan. 19. 2024 time >
Introducing usage methods for plungers ideal for slide mechanism positioning.
NEW SAVE