Flanged Shaft Coupling
Image | ![]() |
![]() |
|||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Flexible Flanged Shaft Coupling | Flexible Flanged Shaft Coupling | |||||||
Part Number | FCL | FCLS | |||||||
Feature | JIS-compliant Made of Cast Iron |
JIS-compliant Made of Carbon Steel |
|||||||
Diameter | 90 ~ 800 | 112 ~ 630 | |||||||
Max. Bore Diameter (mm) | 10 ~ 131 | 14 ~ 91 | |||||||
Max. Torque (N・m) | 15 ~ 45,000 | 33 ~ 16,000 | |||||||
CAD | CAD | CAD | |||||||
Specifications | Specifications | Specifications | |||||||
List | FCL-100 FCL-112 FCL-125 FCL-140 FCL-160 FCL-180 FCL-200 FCL-224 FCL-250 FCL-280 FCL-315 FCL-355 FCL-400 FCL-450 FCL-560 FCL-630 FCL-710B FCL-711B FCL-800B FCL-90 | FCLS-112 FCLS-125 FCLS-140 FCLS-160 FCLS-180 FCLS-200 FCLS-224 FCLS-250 FCLS-280 FCLS-315 FCLS-355 FCLS-400 FCLS-450 FCLS-560 FCLS-630 |
Related products
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data