Image FCL FCLS
Number FCL FCLS
Name Flexible Flanged Shaft Coupling Flexible Flanged Shaft Coupling
Feature JIS-compliant
Made of Cast Iron
JIS-compliant
Made of Carbon Steel
Diameter 90 ~ 800 112 ~ 630
Max. Bore Diameter (mm) 10 ~ 131 14 ~ 91
Max. Torque (N・m) 15 ~ 45,000 33 ~ 16,000

Related products

Image FCL One-side Flanged Hub FCLS One-side Flanged Hub Bolt Set for FCL / FCLS Bushing for FCL / FCLS
Number FCL-FL FCLS-FL FCL-BOLTSET FCL-BUSH
Name FCL One-side Flanged Hub FCLS One-side Flanged Hub Bolt Set for FCL / FCLS Bushing for FCL / FCLS
Feature FCL One-side Only FCLS One-side Only FCL
FCLS Bolt Set
FCL
FCLS Bushing

Product Finder

Related Information

Related Service

Other Information

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time